![hero-banner](/ImgCustom/1005/webimage-Website-Category-Cards_PressACR-new.jpg)
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
801-T - DWV Trap Adapter C x OD Tube - Cast
Metal DWV Fittings
The cast bronze adapter features a solder cup and actual outside diameter tube. The fitting provides a means of adapting a solder connection to an OD tube connection. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. In addition to its inherent qualities of beauty, durability and low maintenance, copper's reusability makes it an ideal application in sustainable projects. NIBCO® copper fittings are manufactured in an ISO 9001 certified facility, and backed by a 50-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
Unit of Measure
Items |
![]() E011750 DWV Trap Adapter C x OD Tube - Cast, 801-T |
![]() E011850 DWV Trap Adapter C x OD Tube - Cast, 801-T |
![]() E011800 DWV Trap Adapter C x OD Tube - Cast, 801-T |
|||
UPC Code | N/A 039923473820 | N/A 039923473868 | N/A 039923473844 | |||
eClass Classification | N/A | |||||
All Type of Item | N/A Fitting | |||||
All Special Application | N/A DWV Drain / Waste / Vent | |||||
Description | N/A 801T 11/4 CXOD TUBE DWV TRAP ADPT CAST | N/A 801TR 11/2X11/4 CXOD DWV TRAP ADAP CAST | N/A 801T 11/2 CXOD TUBE DWV TRAP ADAPT CAST | |||
Nominal Size 1 | N/A | |||||
Nominal Size 2 | N/A | |||||
Type | N/A Adapter | |||||
Connection Type | N/A C x O.D. Tube | |||||
Weight | N/A 0.210 lb | N/A 0.201 lb | N/A 0.223 lb | |||
Size | N/A 1 1/4 | N/A 1 1/2 x 1 1/4 | N/A 1 1/2 | |||
Material | N/A Bronze | |||||
|