![hero-banner](/ImgCustom/1005/webimage-Website-Category-Cards_PressACR-new.jpg)
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
811-14 - DWV Tee C x C x F - Cast
Metal DWV Fittings
The cast bronze DWV tee features solder cups on the run and female NPT thread on the branch. The fitting allows for a connection to be made in continuous pipeline and branch out to a different direction while adapting from a solder connection to a threaded connection. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. In addition to its inherent qualities of beauty, durability and low maintenance, copper's reusability makes it an ideal application in sustainable projects. NIBCO® copper fittings are manufactured in an ISO 9001 certified facility, and backed by a 50-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
Unit of Measure
Items |
![]() E112050 DWV Tee C x C x F - Cast, 811-14 |
![]() E112250 DWV Tee C x C x F - Cast, 811-14 |
![]() E112300 DWV Tee C x C x F - Cast, 811-14 |
|||
UPC Code | N/A 039923489128 | N/A 039923489203 | N/A 039923489227 | |||
eClass Classification | N/A | |||||
All Type of Item | N/A Fitting | |||||
All Special Application | N/A DWV Drain / Waste / Vent | |||||
Material | N/A | |||||
Description | N/A 81114 11/2 CXCXF DWV TEE CAST | N/A 81114 2 CXCXF DWV TEE CAST | N/A 81114R 2X2X11/2 CXCXF DWV TEE CAST | |||
Nominal Size 1 | N/A | |||||
Nominal Size 2 | N/A | |||||
Nominal Size 3 | N/A | |||||
Type | N/A Tee | |||||
Size | N/A 1 1/2 | N/A 2 | N/A 2 x 2 x 1 1/2 | |||
Weight | N/A | |||||
|