![hero-banner](/ImgCustom/1005/webimage-Website-Category-Cards_PressACR-new.jpg)
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
911 - DWV Tee C x C x C - Wrot
Metal DWV Fittings
The tee features solder cups. The fitting allows for a connection to be made in continuous pipeline and branch out to a different direction. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. In addition to its inherent qualities of beauty, durability and low maintenance, copper's reusability makes it an ideal application in sustainable projects. NIBCO® copper fittings are manufactured in an ISO 9001 certified facility, and backed by a 50-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
Unit of Measure
Items |
![]() H098000 DWV Tee C x C x C - Wrot, 911 |
![]() H098050 DWV Tee C x C x C - Wrot, 911 |
![]() H098100 DWV Tee C x C x C - Wrot, 911 |
![]() H098250 DWV Tee C x C x C - Wrot, 911 |
![]() H098450 DWV Tee C x C x C - Wrot, 911 |
|||||
UPC Code | N/A 039923465603 | N/A 039923465627 | N/A 039923465641 | N/A 039923465702 | N/A 039923465788 | |||||
eClass Classification | N/A | |||||||||
All Type of Item | N/A Fitting | |||||||||
All Special Application | N/A DWV Drain / Waste / Vent | |||||||||
Description | N/A 911 11/4 CXCXC DWV TEE WROT | N/A 911 11/2 CXCXC DWV TEE WROT | N/A 911R 11/2X11/2X11/4 CXCXC DWV TEE WROT | N/A 911 2 CXCXC DWV TEE WROT | N/A 911RR 2X11/2X11/2 CXCXC DWV TEE WROT | |||||
Nominal Size 1 | N/A | |||||||||
Nominal Size 2 | N/A | |||||||||
Nominal Size 3 | N/A | |||||||||
Type | N/A Tee | |||||||||
Connection Type | N/A C x C x C | |||||||||
Weight | N/A 0.32 lb | N/A 0.494 lb | N/A 0.390 lb | N/A 0.775 lb | N/A 0.725 lb | |||||
Size | N/A 1 1/4 | N/A 1 1/2 | N/A 1 1/2 x 1 1/2 x 1 1/4 | N/A 2 | N/A 2 x 1 1/2 x 1 1/2 | |||||
Material | N/A Copper | |||||||||
|