![hero-banner](/ImgCustom/1005/webimage-Website-Category-Cards_PressACR-new.jpg)
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
811 - DWV Tee C x C x C - Cast
Metal DWV Fittings
The tee features solder cups. The fitting allows for a connection to be made in continuous pipeline and branch out to a different direction. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. In addition to its inherent qualities of beauty, durability and low maintenance, copper's reusability makes it an ideal application in sustainable projects. NIBCO® copper fittings are manufactured in an ISO 9001 certified facility, and backed by a 50-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
Unit of Measure
Items |
![]() E098700 DWV Tee C x C x C - Cast, 811 |
![]() E098850 DWV Tee C x C x C - Cast, 811 |
![]() E098800 DWV Tee C x C x C - Cast, 811 |
![]() E099200 DWV Tee C x C x C - Cast, 811 |
![]() E099300 DWV Tee C x C x C - Cast, 811 |
|||||
UPC Code | N/A 039923487902 | N/A 039923487964 | N/A 039923487940 | N/A 039923488121 | N/A 039923488169 | |||||
eClass Classification | N/A | |||||||||
All Type of Item | N/A Fitting | |||||||||
All Special Application | N/A DWV Drain / Waste / Vent | |||||||||
Description | N/A 811 3 CXCXC DWV TEE CAST | N/A 811R 3X3X11/2 CXCXC DWV TEE CAST | N/A 811R 3X3X2 CXCXC DWV TEE CAST | N/A 811 4 CXCXC DWV TEE CAST | N/A 811R 4X4X2 CXCXC DWV TEE CAST | |||||
Nominal Size 1 | N/A | |||||||||
Nominal Size 2 | N/A | |||||||||
Nominal Size 3 | N/A | |||||||||
Type | N/A Tee | |||||||||
Connection Type | N/A C x C x C | |||||||||
Weight | N/A 2.84 lb | N/A 1.588 lb | N/A 1.821 lb | N/A 5.421 lb | N/A 2.910 lb | |||||
Size | N/A 3 | N/A 3 x 3 x 1 1/2 | N/A 3 x 3 x 2 | N/A 4 | N/A 4 x 4 x 2 | |||||
Material | N/A Bronze | |||||||||
|