![hero-banner](/ImgCustom/1005/webimage-Website-Category-Cards_PressACR-new.jpg)
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
905 - DWV Soil Pipe Adapter C x Spigot - Wrot
Metal DWV Fittings
The soil adapter features a solder cup and spigot end. The fitting is designed to adapt copper tube to cast iron soil. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. In addition to its inherent qualities of beauty, durability and low maintenance, copper's reusability makes it an ideal application in sustainable projects. NIBCO® copper fittings are manufactured in an ISO 9001 certified facility, and backed by a 50-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
Unit of Measure
Items |
![]() H038500 DWV Soil Pipe Adapter C x Spigot - Wrot, 905 |
![]() H038550 DWV Soil Pipe Adapter C x Spigot - Wrot, 905 |
||
UPC Code | N/A 039923460547 | N/A 039923460561 | ||
eClass Classification | N/A | |||
All Type of Item | N/A Fitting | |||
All Special Application | N/A DWV Drain / Waste / Vent | |||
Description | N/A 905R 11/2X2 CXSPG DWV SOIL PIPE ADAPTER | N/A 905 2 CXSPG DWV SOIL PIPE ADAPTER | ||
Nominal Size 1 | N/A | |||
Nominal Size 2 | N/A | |||
Type | N/A Adapter | |||
Connection Type | N/A C x Spigot | |||
Weight | N/A 0.601 lb | N/A 0.436 lb | ||
Size | N/A 1 1/2 x 2 | N/A 2 | ||
Material | N/A Copper | |||
|