![hero-banner](/ImgCustom/1005/webimage-Website-Category-Cards_PressACR-new.jpg)
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
879 - DWV Return Bend C x C - Cast
Metal DWV Fittings
The return bend features solder cups. The fitting provides a water seal, preventing unwanted gases to enter the dwelling. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. In addition to its inherent qualities of beauty, durability and low maintenance, copper's reusability makes it an ideal application in sustainable projects. NIBCO® copper fittings are manufactured in an ISO 9001 certified facility, and backed by a 50-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
Unit of Measure
Items |
![]() E535300 DWV Return Bend C x C - Cast, 879 |
![]() E535250 DWV Return Bend C x C - Cast, 879 |
![]() E535400 DWV Return Bend C x C - Cast, 879 |
![]() E535410 DWV Return Bend C x C - Cast, 879 |
![]() E535450 DWV Return Bend C x C - Cast, 879 |
|||||
UPC Code | N/A 039923475787 | N/A 039923475763 | N/A 039923475824 | N/A 039923475848 | N/A 039923475886 | |||||
eClass Classification | N/A | |||||||||
All Type of Item | N/A Fitting | |||||||||
All Special Application | N/A DWV Drain / Waste / Vent | |||||||||
Description | N/A 879 11/2 CXC DWV RETURN BEND CAST | N/A 879 11/4 CXC DWV RETURN BEND CAST | N/A 879 2 CXC DWV RETURN BEND CAST | N/A 879R 2X11/2 CXC DWV RETURN BEND CAST | N/A 879 3 CXC DWV RETURN BEND CAST | |||||
Fitting Bend Angle | N/A 180 Deg (1/2 Bend) | |||||||||
Type | N/A Return Bend | |||||||||
Connection Type | N/A C x C | |||||||||
Weight | N/A 0.832 lb | N/A 0.759 lb | N/A 1.270 lb | N/A 1.445 lb | N/A 2.765 lb | |||||
Size | N/A 1 1/2 | N/A 1 1/4 | N/A 2 | N/A 2 x 1 1/2 | N/A 3 | |||||
Material | N/A Bronze | |||||||||
|