![hero-banner](/ImgCustom/1005/webimage-Website-Category-Cards_PressACR-new.jpg)
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
801 - DWV Reducing Coupling C x C - Cast
Metal DWV Fittings
The reducing coupling features solder cups. The fitting provides a means of connecting larger size tube to smaller size tube. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. In addition to its inherent qualities of beauty, durability and low maintenance, copper's reusability makes it an ideal application in sustainable projects. NIBCO® copper fittings are manufactured in an ISO 9001 certified facility, and backed by a 50-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
Unit of Measure
Items |
![]() E009850 DWV Reducing Coupling C x C - Cast, 801 |
![]() E009800 DWV Reducing Coupling C x C - Cast, 801 |
![]() E010050 DWV Reducing Coupling C x C - Cast, 801 |
![]() E010000 DWV Reducing Coupling C x C - Cast, 801 |
||||
UPC Code | N/A 039923478085 | N/A 039923478061 | N/A 039923478184 | N/A 039923478160 | ||||
All Type of Item | N/A Fitting | |||||||
Description | N/A 801R 3X11/2 CXC DWV COUP CAST | N/A 801R 3X2 CXC DWV COUP CAST | N/A 801R 4X2 CXC DWV COUP CAST | N/A 801R 4X3 CXC DWV COUP CAST | ||||
Global Item Classification Code | N/A 10004024, Valves/Fittings - Water | |||||||
Type of Coupling | N/A Reducing Size | |||||||
Size | N/A 3 x 1 1/2 | N/A 3 x 2 | N/A 4 x 2 | N/A 4 x 3 | ||||
Nominal Size 1 | N/A 3 | N/A 3 | N/A 4 | N/A 4 | ||||
Nominal Size 2 | N/A 1 1/2 | N/A 2 | N/A 2 | N/A 3 | ||||
|