![hero-banner](/ImgCustom/1005/webimage-Website-Category-Cards_PressACR-new.jpg)
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
818 - DWV Plug M - Cast
Metal DWV Fittings
The plug features a male NPT thread. The fitting provides a means of closing off or ending a portion of a line. It is designed to fit into a cleanout fitting. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. In addition to its inherent qualities of beauty, durability and low maintenance, copper's reusability makes it an ideal application in sustainable projects. NIBCO® copper fittings are manufactured in an ISO 9001 certified facility, and backed by a 50-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
Unit of Measure
Items |
![]() E177050 DWV Plug M - Cast, 818 |
![]() E177100 DWV Plug M - Cast, 818 |
![]() E177200 DWV Plug M - Cast, 818 |
![]() E177250 DWV Plug M - Cast, 818 |
||||
UPC Code | N/A 039923485960 | N/A 039923485984 | N/A 039923486028 | N/A 039923486042 | ||||
eClass Classification | N/A | |||||||
All Type of Item | N/A Fitting | |||||||
All Special Application | N/A DWV Drain / Waste / Vent | |||||||
Description | N/A 818 3/4 DWV MALE PLUG CAST | N/A 818 1 DWV MALE PLUG CAST | N/A 818 11/2 M DWV ASA PLUG W HEX HD CAST | N/A 818 2 M DWV ASA PLUG W/HEX HD CAST | ||||
Nominal Size 1 | N/A | |||||||
Type | N/A Plug | |||||||
Connection Type | N/A M (NPT) | |||||||
Weight | N/A 0.080 lb | N/A 0.124 lb | N/A 0.223 lb | N/A 0.326 lb | ||||
Size | N/A 3/4 | N/A 1 | N/A 1 1/2 | N/A 2 | ||||
Material | N/A Bronze | |||||||
|