![hero-banner](/ImgCustom/1005/webimage-Website-Category-Cards_PressACR-new.jpg)
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
885 - DWV P-Trap C x C - Cast
Metal DWV Fittings
The P-Trap features solder cups. The fitting provides a water seal, preventing unwanted gases to enter the dwelling. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. In addition to its inherent qualities of beauty, durability and low maintenance, copper's reusability makes it an ideal application in sustainable projects. NIBCO® copper fittings are manufactured in an ISO 9001 certified facility, and backed by a 50-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
Unit of Measure
Items |
![]() E565250 DWV P-Trap C x C - Cast, 885 |
![]() E565300 DWV P-Trap C x C - Cast, 885 |
![]() E565400 DWV P-Trap C x C - Cast, 885 |
![]() E565450 DWV P-Trap C x C - Cast, 885 |
||||
UPC Code | N/A 039923497505 | N/A 039923497529 | N/A 039923497581 | N/A 039923497628 | ||||
eClass Classification | N/A | |||||||
All Type of Item | N/A Fitting | |||||||
All Special Application | N/A DWV Drain / Waste / Vent | |||||||
Description | N/A 885 11/4 CXC DWV PTRAP CAST | N/A 885 11/2 CXC DWV PTRAP CAST | N/A 885 2 CXC DWV PTRAP CAST | N/A 885 3 CXC DWV PTRAP CAST | ||||
Type | N/A Trap | |||||||
Connection Type | N/A C x C | |||||||
Weight | N/A 1.155 lb | N/A 1.405 lb | N/A 2.271 lb | N/A 5.165 lb | ||||
Size | N/A 1 1/4 | N/A 1 1/2 | N/A 2 | N/A 3 | ||||
Material | N/A Bronze | |||||||
|