![hero-banner](/ImgCustom/1005/webimage-Website-Category-Cards_PressACR-new.jpg)
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
812 - DWV Long Turn Tee-Wye C x C x C - Cast
Metal DWV Fittings
The tee-wye features solder cups and a long turn radius. This fitting allows for a connection to be made in continuous pipeline and branch to a different direction. The long turn radius enhances the takeaway of waste water. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. In addition to its inherent qualities of beauty, durability and low maintenance, copper's reusability makes it an ideal application in sustainable projects. NIBCO® copper fittings are manufactured in an ISO 9001 certified facility, and backed by a 50-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
Unit of Measure
Items |
![]() E145000 DWV Long Turn Tee-Wye C x C x C - Cast, 812 |
![]() E147050 DWV Long Turn Tee-Wye C x C x C - Cast, 812 |
![]() E145150 DWV Long Turn Tee-Wye C x C x C - Cast, 812 |
![]() E147200 DWV Long Turn Tee-Wye C x C x C - Cast, 812 |
![]() E147400 DWV Long Turn Tee-Wye C x C x C - Cast, 812 |
|||||
UPC Code | N/A 039923504401 | N/A 039923504425 | N/A 039923504487 | N/A 039923504500 | N/A 039923504623 | |||||
eClass Classification | N/A | |||||||||
All Special Application | N/A DWV Drain / Waste / Vent | |||||||||
Description | N/A 812 11/4 CXCXC DWV LONG TURN T-Y CAST | N/A 812 11/2 CXCXC DWV LONG TURN TY CAST | N/A 812 2 CXCXC DWV LONG TURN T-Y CAST | N/A 812R 2X2X11/2 CXCXC DWV LNG TRN TY CAST | N/A 812 3 CXCXC DWV LONG TURN T-Y CAST | |||||
Nominal Size 1 | N/A | |||||||||
Nominal Size 2 | N/A | |||||||||
Fitting Bend Angle | N/A 90 Deg (1/4 Bend) | |||||||||
Nominal Size 3 | N/A | |||||||||
Type of Fitting | N/A | |||||||||
Type | N/A T-Y (Tee-Wye) | |||||||||
Connection Type | N/A C x C x C | |||||||||
Weight | N/A 0.926 lb | N/A 0.87 lb | N/A 1.903 lb | N/A 1.071 lb | N/A 3.490 lb | |||||
Size | N/A 1 1/4 | N/A 1 1/2 | N/A 2 | N/A 2 x 2 x 1 1/2 | N/A 3 | |||||
Material | N/A Bronze | |||||||||
|