![hero-banner](/ImgCustom/1005/webimage-Website-Category-Cards_PressACR-new.jpg)
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
901-2-7 - DWV Fitting Trap Adapter Ftg x SJ - Wrot
Metal DWV Fittings
The trap adapter features a male solder end and slip joint connection. The fitting provides a means for adapting a solder connection to a slip joint connection. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. In addition to its inherent qualities of beauty, durability and low maintenance, copper's reusability makes it an ideal application in sustainable projects. NIBCO® copper fittings are manufactured in an ISO 9001 certified facility, and backed by a 50-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
Unit of Measure
Items |
![]() H014600 DWV Fitting Trap Adapter Ftg x SJ - Wrot, 901-2-7 |
![]() H014550 DWV Fitting Trap Adapter Ftg x SJ - Wrot, 901-2-7 |
![]() H014550CB DWV Fitting Trap Adapter Ftg x SJ - Wrot, 901-2-7 |
|||
UPC Code | N/A 039923461247 | N/A 039923461223 | N/A 039923306739 | |||
eClass Classification | N/A | |||||
All Type of Item | N/A Fitting | |||||
All Special Application | N/A DWV Drain / Waste / Vent | N/A DWV Drain / Waste / Vent | N/A DWV Drain / Waste / Vent; CB Cleaned and Bagged for Oxygen Service (Medical Gas) | |||
Description | N/A 90127R 11/2X11/4 FTGXSJ TRAP ADAPTER | N/A 901-2-7 11/2X11/2OD FTGXSJ DWV TRAP ADAP | N/A 90127-CB 11/2X11/2OD FTGXSJ DWV TRP ADAP | |||
Nominal Size 1 | N/A | |||||
Nominal Size 2 | N/A | |||||
Type | N/A Adapter | |||||
Connection Type | N/A Ftg x SJ | |||||
Weight | N/A 0.240 lb | N/A 0.293 lb | N/A 0.293 lb | |||
Size | N/A 1 1/2 x 1 1/4 | N/A 1 1/2 | N/A 1 1/2 | |||
Material | N/A Copper | |||||
|