![hero-banner](/ImgCustom/1005/webimage-Website-Category-Cards_PressACR-new.jpg)
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
903 - DWV Adapter C x F - Wrot
Metal DWV Fittings
The female adapter features a solder cup and female NPT thread. The fitting provides a means of adapting a solder connection to a threaded connection. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. In addition to its inherent qualities of beauty, durability and low maintenance, copper's reusability makes it an ideal application in sustainable projects. NIBCO® copper fittings are manufactured in an ISO 9001 certified facility, and backed by a 50-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
Unit of Measure
Items |
![]() H024250 DWV Adapter C x F - Wrot, 903 |
![]() H024500 DWV Adapter C x F - Wrot, 903 |
![]() H024500CB DWV Adapter C x F - Wrot, 903 |
![]() H024700 DWV Adapter C x F - Wrot, 903 |
||||
UPC Code | N/A 039923460004 | N/A 039923460028 | N/A 039923306753 | N/A 039923460042 | ||||
eClass Classification | N/A | |||||||
All Type of Item | N/A Fitting | |||||||
All Special Application | N/A DWV Drain / Waste / Vent | N/A DWV Drain / Waste / Vent | N/A DWV Drain / Waste / Vent; CB Cleaned and Bagged for Oxygen Service (Medical Gas) | N/A DWV Drain / Waste / Vent | ||||
Description | N/A 903 11/4 CXF DWV ADAPTER WROT | N/A 903 11/2 CXF DWV ADAPTER WROT | N/A 903-CB 11/2 CXF DWV ADAPTER WROT | N/A 903 2 CXF DWV ADAPTER WROT | ||||
Nominal Size 1 | N/A | |||||||
Nominal Size 2 | N/A | |||||||
Type | N/A Adapter | |||||||
Connection Type | N/A C x F (NPT) | |||||||
Weight | N/A 0.193 lb | N/A 0.253 lb | N/A 0.253 lb | N/A 0.408 lb | ||||
Size | N/A 1 1/4 | N/A 1 1/2 | N/A 1 1/2 | N/A 2 | ||||
Material | N/A Copper | |||||||
|