![hero-banner](/ImgCustom/1005/webimage-Website-Category-Cards_PressACR-new.jpg)
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
803 - DWV Adapter C x F - Cast
Metal DWV Fittings
The female adapter features a solder cup and female NPT thread. The fittings provide a means of adapting a solder connection to a threaded connection. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. In addition to its inherent qualities of beauty, durability and low maintenance, copper's reusability makes it an ideal application in sustainable projects. NIBCO® copper fittings are manufactured in an ISO 9001 certified facility, and backed by a 50-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
Unit of Measure
Items |
![]() E024950 DWV Adapter C x F - Cast, 803 |
![]() E025100 DWV Adapter C x F - Cast, 803 |
||
UPC Code | N/A 039923470225 | N/A 039923470287 | ||
eClass Classification | N/A | |||
All Type of Item | N/A Fitting | |||
All Special Application | N/A DWV Drain / Waste / Vent | |||
Description | N/A 803 3 CXF DWV ADAPT CAST | N/A 803 4 CXF DWV ADAPT CAST | ||
Nominal Size 1 | N/A | |||
Nominal Size 2 | N/A | |||
Type | N/A Adapter | |||
Connection Type | N/A C x F (NPT) | |||
Weight | N/A 1.450 lb | N/A 2.444 lb | ||
Size | N/A 3 | N/A 4 | ||
Material | N/A Bronze | |||
|