![hero-banner](/ImgCustom/1005/webimage-Website-Category-Cards_PressACR-new.jpg)
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
907-LT - DWV 90° Long Radius Elbow C x C - Wrot
Metal DWV Fittings
Unit of Measure
Items |
![]() H057000 DWV 90° Long Radius Elbow C x C - Wrot, 907-LT |
![]() H057050 DWV 90° Long Radius Elbow C x C - Wrot, 907-LT |
||
UPC Code | N/A 039923464309 | N/A 039923464323 | ||
Type | N/A Elbow | |||
Connection Type | N/A C x C | |||
Size | N/A 1 1/2 | N/A 2 | ||
Material | N/A Copper | |||
Description | N/A 907LT 11/2 CXC DWV 90 LNG RAD ELBOW WROT | N/A 907LT 2 CXC DWV 90 LNG RAD ELBOW WROT | ||
eClass Classification | N/A | |||
All Type of Item | N/A Fitting | |||
All Special Application | N/A DWV Drain / Waste / Vent | |||
Nominal Size 1 | N/A | |||
Nominal Size 2 | N/A | |||
Global Item Classification Code | N/A 10004024, Valves/Fittings - Water | |||
Fitting Bend Angle | N/A 90 Deg (1/4 Bend) | |||
Weight | N/A 0.412 lb | N/A 0.62 lb | ||
|