![hero-banner](/ImgCustom/1005/webimage-Website-Category-Cards_PressACR-new.jpg)
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
907-2 - DWV 90° Fitting Elbow Ftg x C - Wrot
Metal DWV Fittings
The 90-degree fitting elbow features a solder cup and a male solder end. The fitting provides a means of changing the pipeline direction 90 degrees. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. In addition to its inherent qualities of beauty, durability and low maintenance, copper's reusability makes it an ideal application in sustainable projects. NIBCO® copper fittings are manufactured in an ISO 9001 certified facility, and backed by a 50-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
Unit of Measure
Items |
![]() H058000 DWV 90° Fitting Elbow Ftg x C - Wrot, 907-2 |
![]() H058050 DWV 90° Fitting Elbow Ftg x C - Wrot, 907-2 |
![]() H058150 DWV 90° Fitting Elbow Ftg x C - Wrot, 907-2 |
![]() H058200 DWV 90° Fitting Elbow Ftg x C - Wrot, 907-2 |
||||
UPC Code | N/A 039923464507 | N/A 039923464521 | N/A 039923464545 | N/A 039923464569 | ||||
eClass Classification | N/A | |||||||
All Type of Item | N/A Fitting | |||||||
All Special Application | N/A DWV Drain / Waste / Vent | |||||||
Description | N/A 9072 11/4 FTGXC DWV 90 FTG ELBOW WROT | N/A 907-2 11/2 FTGXC DWV 90 FTG ELBOW WROT | N/A 9072 2 FTGXC DWV 90 FTG ELBOW WROT | N/A 9072 3 FTGXC DWV 90 FTG ELBOW WROT | ||||
Nominal Size 1 | N/A | |||||||
Nominal Size 2 | N/A | |||||||
Global Item Classification Code | N/A 10004024, Valves/Fittings - Water | |||||||
Fitting Bend Angle | N/A 90 Deg (1/4 Bend) | |||||||
Type | N/A Elbow | |||||||
Connection Type | N/A Ftg x C | |||||||
Weight | N/A 0.19 lb | N/A 0.325 lb | N/A 0.588 lb | N/A 1.21 lb | ||||
Size | N/A 1 1/4 | N/A 1 1/2 | N/A 2 | N/A 3 | ||||
Material | N/A Copper | |||||||
|