![hero-banner](/ImgCustom/1005/webimage-Website-Category-Cards_PressACR-new.jpg)
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
807-2 - DWV 90° Fitting Elbow Ftg x C - Cast
Metal DWV Fittings
The 90-degree fitting elbow features a solder cup and a male solder end. The fitting provides a means of changing the pipeline direction 90 degrees. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. In addition to its inherent qualities of beauty, durability and low maintenance, copper's reusability makes it an ideal application in sustainable projects. NIBCO® copper fittings are manufactured in an ISO 9001 certified facility, and backed by a 50-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
Unit of Measure
Items |
![]() E058150 DWV 90° Fitting Elbow Ftg x C - Cast, 807-2 |
![]() E058300 DWV 90° Fitting Elbow Ftg x C - Cast, 807-2 |
||
UPC Code | N/A 039923482525 | N/A 039923482600 | ||
eClass Classification | N/A | |||
All Type of Item | N/A Fitting | |||
All Special Application | N/A DWV Drain / Waste / Vent | |||
Description | N/A 807-2 2 DWV 90 ELL FTG X C | N/A 8072 4 FTGXC DWV 90 ELB CAST | ||
Nominal Size 1 | N/A | |||
Nominal Size 2 | N/A | |||
Fitting Bend Angle | N/A 90 Deg (1/4 Bend) | |||
Type | N/A Elbow | |||
Connection Type | N/A Ftg x C | |||
Weight | N/A 1.001 lb | N/A 3.835 lb | ||
Size | N/A 2 | N/A 4 | ||
Material | N/A Bronze | |||
|