![hero-banner](/ImgCustom/1005/webimage-Website-Category-Cards_PressACR-new.jpg)
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
907 - DWV 90° Elbow C x C - Wrot
Metal DWV Fittings
The 90-degree elbow features solder cups. The fitting provides a means of changing the pipeline direction 90 degrees. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. In addition to its inherent qualities of beauty, durability and low maintenance, copper's reusability makes it an ideal application in sustainable projects. NIBCO® copper fittings are manufactured in an ISO 9001 certified facility, and backed by a 50-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
Unit of Measure
Items |
![]() H055250 DWV 90° Elbow C x C - Wrot, 907 |
![]() H055300 DWV 90° Elbow C x C - Wrot, 907 |
![]() H055300CB DWV 90° Elbow C x C - Wrot, 907 |
![]() H055400 DWV 90° Elbow C x C - Wrot, 907 |
![]() H055400CB DWV 90° Elbow C x C - Wrot, 907 |
|||||
UPC Code | N/A 039923464101 | N/A 039923464125 | N/A 039923306777 | N/A 039923464163 | N/A 039923306791 | |||||
Connection Type | N/A C x C | |||||||||
Size | N/A 1 1/4 | N/A 1 1/2 | N/A 1 1/2 | N/A 2 | N/A 2 | |||||
Description | N/A 907 11/4 CXC DWV 90 ELBOW WROT | N/A 907 11/2 CXC DWV 90 ELBOW WROT | N/A 907-CB 11/2 CXC DWV 90 ELBOW WROT | N/A 907 2 CXC DWV 90 ELBOW WROT | N/A 907-CB 2 CXC DWV 90 ELBOW WROT | |||||
Type | N/A Elbow | |||||||||
Material | N/A Copper | |||||||||
eClass Classification | N/A | |||||||||
All Type of Item | N/A Fitting | |||||||||
All Special Application | N/A DWV Drain / Waste / Vent | N/A DWV Drain / Waste / Vent | N/A DWV Drain / Waste / Vent; CB Cleaned and Bagged for Oxygen Service (Medical Gas) | N/A DWV Drain / Waste / Vent | N/A DWV Drain / Waste / Vent; CB Cleaned and Bagged for Oxygen Service (Medical Gas) | |||||
Nominal Size 1 | N/A | |||||||||
Nominal Size 2 | N/A | |||||||||
Global Item Classification Code | N/A 10004024, Valves/Fittings - Water | |||||||||
Fitting Bend Angle | N/A 90 Deg (1/4 Bend) | |||||||||
Weight | N/A 0.175 lb | N/A 0.32 lb | N/A 0.32 lb | N/A 0.575 lb | N/A 0.575 lb | |||||
|