![hero-banner](/ImgCustom/1005/webimage-Website-Category-Cards_PressACR-new.jpg)
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
807 - DWV 90° Elbow C x C - Cast
Metal DWV Fittings
The 90-degree elbow features solder cups. The fitting provides a means of changing the pipeline direction 90 degrees. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. In addition to its inherent qualities of beauty, durability and low maintenance, copper's reusability makes it an ideal application in sustainable projects. NIBCO® copper fittings are manufactured in an ISO 9001 certified facility, and backed by a 50-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
Unit of Measure
Items |
![]() E055350 DWV 90° Elbow C x C - Cast, 807 |
![]() E055450 DWV 90° Elbow C x C - Cast, 807 |
![]() E055550 DWV 90° Elbow C x C - Cast, 807 |
![]() E055650 DWV 90° Elbow C x C - Cast, 807 |
||||
UPC Code | N/A 039923481344 | N/A 039923481382 | N/A 039923481443 | N/A 039923481481 | ||||
eClass Classification | N/A | |||||||
All Type of Item | N/A Fitting | |||||||
All Special Application | N/A DWV Drain / Waste / Vent | |||||||
Description | N/A 807R 11/2X11/4 CXC DWV 90 ELB CAST | N/A 807R 2X11/2 CXC DWV 90 ELB CAST | N/A 807 3 CXC DWV 90 ELB CAST | N/A 807 4 CXC DWV 90 ELB CAST | ||||
Nominal Size 1 | N/A | |||||||
Nominal Size 2 | N/A | |||||||
Fitting Bend Angle | N/A 90 Deg (1/4 Bend) | |||||||
Type | N/A Elbow | |||||||
Connection Type | N/A C x C | |||||||
Weight | N/A 0.430 lb | N/A 0.714 lb | N/A 2.456 lb | N/A 3.920 lb | ||||
Size | N/A 1 1/2 x 1 1/4 | N/A 2 x 1 1/2 | N/A 3 | N/A 4 | ||||
Material | N/A Bronze | |||||||
|