![hero-banner](/ImgCustom/1005/webimage-Website-Category-Cards_PressACR-new.jpg)
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
810 - DWV 45° Wye C x C x C - Cast
Metal DWV Fittings
The 45-degree wye features solder cups. This fitting allows for a connection to be made in continuous pipeline and branch out to a different direction. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. In addition to its inherent qualities of beauty, durability and low maintenance, copper's reusability makes it an ideal application in sustainable projects. NIBCO® copper fittings are manufactured in an ISO 9001 certified facility, and backed by a 50-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
Unit of Measure
Items |
![]() E090000 DWV 45° Wye C x C x C - Cast, 810 |
![]() E090050 DWV 45° Wye C x C x C - Cast, 810 |
![]() E090250 DWV 45° Wye C x C x C - Cast, 810 |
![]() E090450 DWV 45° Wye C x C x C - Cast, 810 |
![]() E090400 DWV 45° Wye C x C x C - Cast, 810 |
|||||
UPC Code | N/A 039923507600 | N/A 039923507624 | N/A 039923507709 | N/A 039923507785 | N/A 039923507761 | |||||
eClass Classification | N/A | |||||||||
All Special Application | N/A DWV Drain / Waste / Vent | |||||||||
Description | N/A 810 11/4 CXCXC DWV 45 WYE CAST | N/A 810 11/2 CXCXC DWV 45 WYE CAST | N/A 810 2 CXCXC DWV 45 WYE CAST | N/A 810RR 2X11/2X11/2 CXCXC DWV 45 WYE CAST | N/A 810RR 2X11/2X2 CXCXC DWV 45 WYE CAST | |||||
Nominal Size 1 | N/A | |||||||||
Nominal Size 2 | N/A | |||||||||
Fitting Bend Angle | N/A 45 Deg (1/8 Bend) | |||||||||
Nominal Size 3 | N/A | |||||||||
Type of Fitting | N/A | |||||||||
Type | N/A Y (Wye) | |||||||||
Connection Type | N/A C x C x C | |||||||||
Weight | N/A 0.684 lb | N/A 0.941 lb | N/A 1.260 lb | N/A 0.85 lb | N/A 1.155 lb | |||||
Size | N/A 1 1/4 | N/A 1 1/2 | N/A 2 | N/A 2 x 1 1/2 x 1 1/2 | N/A 2 x 1 1/2 x 2 | |||||
Material | N/A Bronze | |||||||||
|