![hero-banner](/ImgCustom/1005/webimage-Website-Category-Cards_PressACR-new.jpg)
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
906-2 - DWV 45° Fitting Elbow Ftg x C - Wrot
Metal DWV Fittings
Unit of Measure
Items |
![]() H044000 DWV 45° Fitting Elbow Ftg x C - Wrot, 906-2 |
![]() H044050 DWV 45° Fitting Elbow Ftg x C - Wrot, 906-2 |
![]() H044100 DWV 45° Fitting Elbow Ftg x C - Wrot, 906-2 |
![]() H044150 DWV 45° Fitting Elbow Ftg x C - Wrot, 906-2 |
||||
UPC Code | N/A 039923463708 | N/A 039923463722 | N/A 039923463746 | N/A 039923463760 | ||||
eClass Classification | N/A | |||||||
All Type of Item | N/A Fitting | |||||||
All Special Application | N/A DWV Drain / Waste / Vent | |||||||
Description | N/A 906-2 11/4 FTGXC DWV 45 FTG ELBOW WROT | N/A 906-2 11/2 FTGXC DWV 45 FTG ELBOW WROT | N/A 9062 2 FTGXC DWV 45 FTG ELBOW WROT | N/A 9062 3 FTGXC DWV 45 FTG ELBOW WROT | ||||
Nominal Size 1 | N/A | |||||||
Nominal Size 2 | N/A | |||||||
Global Item Classification Code | N/A 10004024, Valves/Fittings - Water | |||||||
Fitting Bend Angle | N/A 45 Deg (1/8 Bend) | |||||||
Type | N/A Elbow | |||||||
Connection Type | N/A Ftg x C | |||||||
Weight | N/A 0.13 lb | N/A 0.210 lb | N/A 0.390 lb | N/A 0.84 lb | ||||
Size | N/A 1 1/4 | N/A 1 1/2 | N/A 2 | N/A 3 | ||||
Material | N/A Copper | |||||||
|