![hero-banner](/ImgCustom/1005/webimage-Website-Category-Cards_PressACR-new.jpg)
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
906 - DWV 45° Elbow C x C - Wrot
Metal DWV Fittings
The 45-degree elbow features solder cups. The fitting provides a means of changing the pipeline direction by 45 degrees. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. In addition to its inherent qualities of beauty, durability and low maintenance, copper's reusability makes it an ideal application in sustainable projects. NIBCO® copper fittings are manufactured in an ISO 9001 certified facility, and backed by a 50-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
Unit of Measure
Items |
![]() H042500 DWV 45° Elbow C x C - Wrot, 906 |
![]() H042550 DWV 45° Elbow C x C - Wrot, 906 |
![]() H042600 DWV 45° Elbow C x C - Wrot, 906 |
![]() H042600CB DWV 45° Elbow C x C - Wrot, 906 |
![]() H042650 DWV 45° Elbow C x C - Wrot, 906 |
|||||
UPC Code | N/A 039923463524 | N/A 039923463548 | N/A 039923463562 | N/A 039923306760 | N/A 039923463586 | |||||
eClass Classification | N/A | |||||||||
All Type of Item | N/A Fitting | |||||||||
All Special Application | N/A DWV Drain / Waste / Vent | N/A DWV Drain / Waste / Vent | N/A DWV Drain / Waste / Vent | N/A DWV Drain / Waste / Vent; CB Cleaned and Bagged for Oxygen Service (Medical Gas) | N/A DWV Drain / Waste / Vent | |||||
Wall Thickness | N/A | |||||||||
Description | N/A 906 11/4 CXC DWV 45 ELBOW WROT | N/A 906 11/2 CXC DWV 45 ELBOW WROT | N/A 906 2 CXC DWV 45 ELBOW WROT | N/A 906-CB 2 CXC DWV 45 ELBOW WROT | N/A 906 3 CXC DWV 45 ELBOW WROT | |||||
Nominal Size 1 | N/A | |||||||||
Nominal Size 2 | N/A | |||||||||
Length L2 | N/A | |||||||||
Global Item Classification Code | N/A 10004024, Valves/Fittings - Water | |||||||||
Fitting Bend Angle | N/A 45 Deg (1/8 Bend) | |||||||||
Type | N/A Elbow | |||||||||
Connection Type | N/A C x C | |||||||||
Weight | N/A 0.13 lb | N/A 0.210 lb | N/A 0.378 lb | N/A 0.378 lb | N/A 0.78 lb | |||||
Size | N/A 1 1/4 | N/A 1 1/2 | N/A 2 | N/A 2 | N/A 3 | |||||
Material | N/A Copper | |||||||||
|