![hero-banner](/ImgCustom/1005/webimage-Website-Category-Cards_PressACR-new.jpg)
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
834 - DWV 45° Double Wye C x C x C - Cast
Metal DWV Fittings
The 45-degree double wye features solder cups. This fitting allows for a connection to be made in continuous pipeline and branch out in two different directions. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. In addition to its inherent qualities of beauty, durability and low maintenance, copper's reusability makes it an ideal application in sustainable projects. NIBCO® copper fittings are manufactured in an ISO 9001 certified facility, and backed by a 50-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
Unit of Measure
Items |
![]() E265300 DWV 45° Double Wye C x C x C - Cast, 834 |
![]() E265450 DWV 45° Double Wye C x C x C - Cast, 834 |
![]() E265500 DWV 45° Double Wye C x C x C - Cast, 834 |
![]() E265700 DWV 45° Double Wye C x C x C - Cast, 834 |
||||
UPC Code | N/A 039923511829 | N/A 039923511942 | N/A 039923511980 | N/A 039923512109 | ||||
eClass Classification | N/A | |||||||
All Type of Item | N/A Fitting | |||||||
All Special Application | N/A DWV Drain / Waste / Vent | |||||||
Description | N/A 834 11/2 CXCXCXC DWV 45 DBLE WYE CAST | N/A 834 2 CXCXCXC DWV 45 DBLE WYE CAST | N/A 834R 2X2X11/2X11/2 DWV 45 DBLE WYE CAST | N/A 834 3 CXCXCXC DWV 45 DOUBLE WYE CAST | ||||
Nominal Size 1 | N/A | |||||||
Nominal Size 2 | N/A | |||||||
Fitting Bend Angle | N/A 45 Deg (1/8 Bend) | |||||||
Nominal Size 3 | N/A | |||||||
Nominal Size 4 | N/A | |||||||
Type of Fitting | N/A | |||||||
Type | N/A Y (Wye) | |||||||
Connection Type | N/A C x C x C | |||||||
Weight | N/A 1.115 lb | N/A 2.263 lb | N/A 1.412 lb | N/A 4.184 lb | ||||
Size | N/A 1 1/2 | N/A 2 | N/A 2 x 2 x 1 1/2 x 1 1/2 | N/A 3 | ||||
Material | N/A Bronze | |||||||
|