![hero-banner](/ImgCustom/1005/webimage-Website-Category-Cards_PressACR-new.jpg)
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
809 - DWV 11-1/4° Elbow C x C - Cast
Metal DWV Fittings
The 11-1/4-degree elbow features solder cups. The fitting provides a means of changing the pipeline direction 11-1/4 degrees. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. In addition to its inherent qualities of beauty, durability and low maintenance, copper's reusability makes it an ideal application in sustainable projects. NIBCO® copper fittings are manufactured in an ISO 9001 certified facility, and backed by a 50-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
Unit of Measure
Items |
![]() E085300 DWV 11 1/4° Elbow C x C - Cast, 809 |
![]() E085350 DWV 11 1/4° Elbow C x C - Cast, 809 |
||
UPC Code | N/A 039923478528 | N/A 039923478542 | ||
eClass Classification | N/A | |||
All Type of Item | N/A Fitting | |||
All Special Application | N/A DWV Drain / Waste / Vent | |||
Description | N/A 809 11/2 CXC DWV 11 1/4 ELB CAST | N/A 809 2 CXC DWV 11-1/4 ELB CAST | ||
Nominal Size 1 | N/A | |||
Nominal Size 2 | N/A | |||
Fitting Bend Angle | N/A 11-1/4 Deg (1/32 Bend) | |||
Type | N/A Elbow | |||
Connection Type | N/A C x C | |||
Weight | N/A 0.298 lb | N/A 0.410 lb | ||
Size | N/A 1 1/2 | N/A 2 | ||
Material | N/A Bronze | |||
|