
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
W45BG-V - Butterfly Valve - Model C, PVC Schedule 80, FKM
Industrial Plastic Valves
The valve's ductile iron disc is encapsulated with EPDM material to create a tight seal. With the built-in O-ring seals no gaskets are required between mating flanges. The valve is easy to install but cannot be used as an isolation valve. Please refer to Chemtrol technical data sheets, valve selection guides and catalogs for engineering and installation information. Corzan® CPVC Schedule 80 exhibits excellent corrosion resistance properties and has the highest long-term hydrostatic strength ofmore any other major thermoplastic material used for piping systems. Chemtrol® Corzan® CPVC valves are lightweight, easy to install, maintenance-free, and will not rust, scale, pit or corrode. Choose Chemtrol® valves for the most reliable, versatile and economical valve option in commercial and industrial applications. Chemtrol® valves are backed by a 1-year limited warranty. Because Chemtrol® is a NIBCO brand the flow-control valves are unsurpassed in quality, performance and longevity. less
Unit of Measure
Items |
MA220AF W45BG-V - Butterfly Valve - Model C, PVC Schedule 80, FKM |
MA220AH W45BG-V - Butterfly Valve - Model C, PVC Schedule 80, FKM |
MA220AK W45BG-V - Butterfly Valve - Model C, PVC Schedule 80, FKM |
MA220AL W45BG-V - Butterfly Valve - Model C, PVC Schedule 80, FKM |
MA220AM W45BG-V - Butterfly Valve - Model C, PVC Schedule 80, FKM |
|||||
UPC Code | N/A 039923406699 | N/A 039923406705 | N/A 039923406712 | N/A 039923406729 | N/A 039923406736 | |||||
Type | N/A Butterfly Valve | |||||||||
Connection Type | N/A Wafer | |||||||||
Valve Size | N/A 3 | N/A 4 | N/A 6 | N/A 8 | N/A 10 | |||||
Material | N/A PVC | |||||||||
Seal Material | N/A FKM Fluoroelastomer | |||||||||
Description | N/A W45BGV0 3 MODC BFV NO OP PVC/FKM | N/A W45BGV0 4 MODC BFV NO OP PVC/FKM | N/A W45BGV0 6 MODC BFV NO OP PVC/FKM | N/A W45BGV0 8 MODC BFV NO OP PVC/FKM | N/A W45BGV0 10 MODC BFV NO OP PVC/FKM | |||||
Valve Operator | N/A Bare Stem / Bare Shaft | |||||||||
eClass Classification | N/A PVC Sch 80 Butterfly Valves | |||||||||
All Type of Item | N/A Valve | |||||||||
Weight | N/A 2.929 lb | N/A 6.020 lb | N/A 11.080 lb | N/A 14.271 lb | N/A 15.181 lb | |||||
|