CAD/BIM eCatalog
Batch CAD Cart (0)
▾
T45BC-V - Ball Check Valve - Threaded, True Union, PVC Schedule 80, FKM
Industrial Plastic Valves
The original Chemtrol® True Union design allows the valve and operational components to be conveniently lifted from the piping system for repair or replacement. The valve can be easily joined with the threaded end connections. Please refer to Chemtrol technical data sheets, valve selection guides and catalogs for engineering and installation information. PVC Schedule 80 exhibits excellent corrosion resistance properties and has the highest long-term hydrostatic strength of any other major thermoplastic material used for piping systems. Chemtrol® PVC valves are lightweight, easy to install, maintenance-free, and will not rust, scale, pit or corrode. Choose Chemtrol® valves for the most reliable, versatile and economical valve option in commercial and industrial applications. Chemtrol® valves are backed by a 1-year limited warranty. Because Chemtrol® is a NIBCO brand the flow-control valves are unsurpassed in quality, performance and longevity.
Unit of Measure
| Items |
MA800AF T45BC-V - Ball Check Valve - Threaded, True Union, PVC Schedule 80, FKM |
MA800AH T45BC-V - Ball Check Valve - Threaded, True Union, PVC Schedule 80, FKM |
||
| UPC Code | N/A 039923735645 | N/A 039923735652 | ||
| Type | N/A Check Valve | |||
| Valve Size | N/A 3 | N/A 4 | ||
| Connection Type | N/A F (NPT) x F (NPT) | |||
| Material | N/A PVC | |||
| Description | N/A T45BC-V 3 THD TU BALL CK FKM PVC | N/A T45BC V 4 THD TU BALL CK FKM PVC | ||
| eClass Classification |
N/A
PVC Sch 80 Ball-Check Valves |
|||
| Color | N/A Dark Grey | |||
| Weight | N/A 9.501 lb | N/A 14.523 lb | ||
|
|
||||
