CAD/BIM eCatalog
Batch CAD Cart (0)
▾
F45BC-E - Ball Check Valve - Flanged, True Union, PVC Schedule 80, EPDM
Industrial Plastic Valves
The original Chemtrol® True Union design allows the valve and operational components to be conveniently lifted from the piping system for repair or replacement. The valve can be easily joined with the flanged end connections. Please refer to Chemtrol technical data sheets, chemical resistance guides and catalogs for engineering and installation information. PVC Schedule 80 exhibits excellent corrosion resistance properties and has the highest long-term hydrostatic strength of any other major thermoplastic material used for piping systems. Chemtrol® PVC valves are lightweight, easy to install, maintenance-free, and will not rust, scale, pit or corrode. Choose Chemtrol® valves for the most reliable, versatile and economical valve option in commercial and industrial applications. Chemtrol® ball check valves are backed by a 1-year limited warranty. Because Chemtrol® is a NIBCO brand the flow-control valves are unsurpassed in quality, performance and longevity.
Unit of Measure
| Items |
MA819A6 F45BC-E - Ball Check Valve - Flanged, True Union, PVC Schedule 80, EPDM |
MA819A8 F45BC-E - Ball Check Valve - Flanged, True Union, PVC Schedule 80, EPDM |
MA819AA F45BC-E - Ball Check Valve - Flanged, True Union, PVC Schedule 80, EPDM |
MA819AB F45BC-E - Ball Check Valve - Flanged, True Union, PVC Schedule 80, EPDM |
MA819AC F45BC-E - Ball Check Valve - Flanged, True Union, PVC Schedule 80, EPDM |
|||||
| UPC Code | N/A 039923735058 | N/A 039923735065 | N/A 039923735072 | N/A | N/A 039923735096 | |||||
| Type | N/A Check Valve | |||||||||
| Valve Size | N/A 1/2 | N/A 3/4 | N/A 1 | N/A 1 1/4 | N/A 1 1/2 | |||||
| Connection Type | N/A Flg x Flg | |||||||||
| Material | N/A PVC | |||||||||
| Description | N/A F45BC-E 1/2 FLG TU BALL CK EPDM PVC | N/A F45BC-E 3/4 FLG TU BALL CK EPDM PVC | N/A F45BC-E 1 FLG TU BALL CK EPDM PVC | N/A F45BC-E 1 1/4 FLG TU BALL CK EPDM PVC | N/A F45BC-E 1 1/2 TU BALL CK EPDM PVC FLANGE | |||||
| Base Unit | N/A EA, EACH, EA | |||||||||
| Color | N/A Dark Grey | |||||||||
| Weight | N/A 0.808 lb | N/A 0.720 lb | N/A 1.788 lb | N/A 3.300 lb | N/A 2.582 lb | |||||
|
|
||||||||||
