CAD/BIM eCatalog
Batch CAD Cart (0)
▾
T62TB-E - Ball Valve - Model C, Threaded, Tru-Bloc® True Union, Chem-Pure® Natural Polypropylene Schedule 80, EPDM
Industrial Plastic Valves
The original Chemtrol® True Union design allows the valve and operational components to be conveniently lifted from the piping system for repair or replacement. Tru-Bloc® advances the True Union concept with the self-adjusting energizer O-ring. The valve can be easily joined with the socket end connections. Please refer to Chemtrol technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Chemtrol® Chem-Pure® polypropylene exhibits extremely low content of metals, organic compounds, and free ions. No pigments or other adulterants (natural) are added to the plastic resin. Chem-Pure® natural polypropylene demonstrates excellent chemical resistance properties, including aqueous solutions of acids, alkalis and salts, and a number of organic solvents. Choose Chemtrol® valves for the most reliable, versatile and economical valve option in commercial and industrial applications. Chemtrol® ball check valves are backed by a 1-year limited warranty. Because Chemtrol® is a NIBCO brand the flow-control valves are unsurpassed in quality, performance and longevity.
Unit of Measure
| Items |
MN914A6 T62TB-E - Ball Valve - Model C, Threaded, Tru-Bloc® True Union, Chem-Pure® Natural PP Schedule 80, EPDM |
MN914A8 T62TB-E - Ball Valve - Model C, Threaded, Tru-Bloc® True Union, Chem-Pure® Natural PP Schedule 80, EPDM |
MN914AA T62TB-E - Ball Valve - Model C, Threaded, Tru-Bloc® True Union, Chem-Pure® Natural PP Schedule 80, EPDM |
MN914AB T62TB-E - Ball Valve - Model C, Threaded, Tru-Bloc® True Union, Chem-Pure® Natural PP Schedule 80, EPDM |
MN914AC T62TB-E - Ball Valve - Model C, Threaded, Tru-Bloc® True Union, Chem-Pure® Natural PP Schedule 80, EPDM |
|||||
| UPC Code | N/A 039923335890 | N/A 039923335906 | N/A 039923335913 | N/A 039923335920 | N/A 039923335937 | |||||
| Type | N/A Ball Valve | |||||||||
| Valve Size | N/A 1/2 | N/A 3/4 | N/A 1 | N/A 1 1/4 | N/A 1 1/2 | |||||
| Connection Type | N/A F x F | |||||||||
| Material | N/A PP | |||||||||
| Description | N/A T62TB-E 1/2 TUTB MODEL-C THD EPDM NPP | N/A T62TB-E 3/4 TUTB MODEL-C THD EPDM NPP | N/A T62TB-E 1 TUTB MODEL-C THD EPDM NPP | N/A T62TB-E 1-1/4 TUTB MODEL-C THD EPDM NPP | N/A T62TB-E 1-1/2 TUTB MODEL-C THD EPDM NPP | |||||
| Valve Operator | N/A Direct Handle | |||||||||
| eClass Classification |
N/A
Natural PP Ball Valves |
|||||||||
| Color | N/A Natural | |||||||||
| Weight | N/A 0.290 lb | N/A 0.5 lb | N/A 0.82 lb | N/A 1.594 lb | N/A 1.594 lb | |||||
|
|
||||||||||
