![hero-banner](/ImgCustom/1005/webimage-Website-Category-Cards_PressACR-new.jpg)
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
T45CE-V - Ball Valve - Threaded, Compact Economy, PVC Schedule 80, FKM
Industrial Plastic Valves
The Chemtrol® thermoplastic ball valve can be easily joined with the threaded end connections. Please refer to Chemtrol technical data sheets, valve selection guides and catalogs for engineering and installation information. PVC Schedule 80 exhibits excellent corrosion resistance properties and has the highest long-term hydrostatic strength of any other major thermoplastic material used for piping systems. Chemtrol® PVC valves are lightweight, easy to install, maintenance-free, and will not rust, scale, pit or corrode. Choose Chemtrol® valves for the most reliable, versatile and economical valve option in commercial and industrial applications. Chemtrol® valves are backed by a 1-year limited warranty. Because Chemtrol® is a NIBCO brand the flow-control valves are unsurpassed in quality, performance and longevity.
Unit of Measure
Items |
![]() MA063A6 T45CE-V - Ball Valve - Threaded, Compact Economy, PVC Schedule 80, FKM |
![]() MA063A8 T45CE-V - Ball Valve - Threaded, Compact Economy, PVC Schedule 80, FKM |
![]() MA063AA T45CE-V - Ball Valve - Threaded, Compact Economy, PVC Schedule 80, FKM |
![]() MA063AB T45CE-V - Ball Valve - Threaded, Compact Economy, PVC Schedule 80, FKM |
![]() MA063AC T45CE-V - Ball Valve - Threaded, Compact Economy, PVC Schedule 80, FKM |
|||||
UPC Code | N/A 039923760920 | N/A 039923760937 | N/A 039923760944 | N/A 039923608512 | N/A 039923760951 | |||||
Type | N/A Ball Valve | |||||||||
Valve Size | N/A 1/2 | N/A 3/4 | N/A 1 | N/A 1 1/4 | N/A 1 1/2 | |||||
Connection Type | N/A F (NPT) x F (NPT) | |||||||||
Material | N/A PVC | |||||||||
Description | N/A T45CE-V 1/2 THD PVC BALL VALVE | N/A T45CE-V 3/4 THD PVC BALL VALVE | N/A T45CE-V 1 THD PVC BALL VALVE | N/A T45CE-V 11/4 THD PVC BALL VALVE | N/A T45CE-V 11/2 THD PVC BALL VALVE | |||||
Valve Operator | N/A T-Handle | |||||||||
eClass Classification |
N/A
PVC Sch 80 Ball Valves |
|||||||||
Color | N/A Dark Grey | |||||||||
Weight | N/A 0.176 lb | N/A 0.309 lb | N/A 0.485 lb | N/A 0.727 lb | N/A 0.969 lb | |||||
|