
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
T45YP-V - Y-Pattern Globe Valve - Threaded, PVC Schedule 80, FKM
Industrial Plastic Valves
The Y-pattern globe valve multi-turn operation allows for precise throttling and on/off control. Fluid never touches the stem threads, which provides fast open/close operation. The valve can be easily joined with the threaded end connections. Please refer to Chemtrol technical data sheets, chemical resistance guides and catalogs for engineering and installation information. PVC Schedule 80 exhibits excellent corrosion resistance properties and has the highest long-term hydrostatic strength of any other major thermoplastic material used for piping systems. Chemtrol PVC valves are lightweight, easy to install, maintenance-free, and will not rust, scale, pit or corrode. Choose Chemtrol® valves for the most reliable, versatile and economical valve option in commercial and industrial applications. Chemtrol® valves are backed by a 1-year limited warranty. Because Chemtrol® is a NIBCO brand the flow-control valves are unsurpassed in quality, performance and longevity.
Unit of Measure
Items |
![]() MA512A4 T45YP-V - Y-Pattern Globe Valve - Threaded, PVC Schedule 80, FKM |
![]() MA512A6 T45YP-V - Y-Pattern Globe Valve - Threaded, PVC Schedule 80, FKM |
![]() MA512A8 T45YP-V - Y-Pattern Globe Valve - Threaded, PVC Schedule 80, FKM |
![]() MA512AA T45YP-V - Y-Pattern Globe Valve - Threaded, PVC Schedule 80, FKM |
||||
UPC Code | N/A 039923743480 | N/A 039923743497 | N/A 039923743503 | N/A 039923743510 | ||||
Type | N/A Y-Pattern Globe Valve | |||||||
Valve Size | N/A 1/4 | N/A 1/2 | N/A 3/4 | N/A 1 | ||||
Connection Type | N/A F x F | |||||||
Class | N/A | |||||||
Pipe Schedule | N/A 80 | |||||||
Description | N/A T45YPV 1/4 THD Y-PAT PVC | N/A T45YP-V 1/2 HD Y-PAT PVC | N/A T45YP-V 3/4 THD Y-PAT PVC | N/A T45YP-V 1 THD Y-PATTERN PVC | ||||
eClass Classification |
N/A
PVC Sch 80 Specialty Valves |
|||||||
Net Weight | N/A 0.122 lb | N/A 0.298 lb | N/A 0.525 lb | N/A 0.73 lb | ||||
|