CAD/BIM eCatalog
Batch CAD Cart (0)
▾
S61BC-E - Ball Check Valve - Socket, True Union, Black PP, EPDM
Industrial Plastic Valves
The original Chemtrol® True Union design allows the valve and operational components to be conveniently lifted from the piping system for repair or replacement. The valve can be easily joined with the socket end connections. Please refer to Chemtrol technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Chemtrol industrial thermoplastic flow-control systems perform well in harsh environments because they are made with materials that are resistant to abrasion, corrosion, weather, chemical and biological attack. Chemtrol black polypropylene demonstrates excellent tensile strength, UV stability and versatile chemical resistance properties, making it the material of choice for harsh industrial, outdoor and underground applications. Choose Chemtrol® valves for the most reliable, versatile and economical valve option in commercial and industrial applications. Chemtrol® ball check valves are backed by a 1-year limited warranty. Because Chemtrol® is a NIBCO brand the flow-control valves are unsurpassed in quality, performance and longevity.
Unit of Measure
| Items |
MC817A6 S61BC-E - Ball Check Valve - Socket, True Union, Black PP, EPDM |
MC817A8 S61BC-E - Ball Check Valve - Socket, True Union, Black PP, EPDM |
MC817AA S61BC-E - Ball Check Valve - Socket, True Union, Black PP, EPDM |
MC817AC S61BC-E - Ball Check Valve - Socket, True Union, Black PP, EPDM |
MC817AD S61BC-E - Ball Check Valve - Socket, True Union, Black PP, EPDM |
|||||
| UPC Code | N/A 039923334848 | N/A 039923334879 | N/A 039923334831 | N/A 039923334855 | N/A 039923334862 | |||||
| Type | N/A Check Valve | |||||||||
| Valve Size | N/A 1/2 | N/A 3/4 | N/A 1 | N/A 1 1/2 | N/A 2 | |||||
| Connection Type | N/A S x S | |||||||||
| Material | N/A PP | |||||||||
| Description | N/A S61BC-E 1/2 SOC BALL CHK EPDM BPP | N/A S61BC-E 3/4 SOC BALL CHK EPDM BPP | N/A S61BC-E 1 SOC BALL CHK EPDM BPP | N/A S61BC-E 1-1/2 SOC BALL CHK EPDM BPP | N/A S61BC-E 2 SOC BALL CHK EPDM BPP | |||||
| eClass Classification |
N/A
Black PP Ball-Check Valves |
|||||||||
| Color | N/A Black | |||||||||
| Weight | N/A 0.313 lb | N/A 0.483 lb | N/A 0.609 lb | N/A 1.551 lb | N/A 2.599 lb | |||||
|
|
||||||||||
