CAD/BIM eCatalog
Batch CAD Cart (0)
▾
T66TB-V - Ball Valve - Model C, Threaded, Tru-Bloc® True Union, Kynar® Natural PVDF Schedule 80, FKM
Industrial Plastic Valves
The original Chemtrol® True Union design allows the valve and operational components to be conveniently lifted from the piping system for repair or replacement. Tru-Bloc® advances the True Union concept with the self-adjusting energizer O-ring. The valve can be easily joined with the threaded end connections. Please refer to Chemtrol technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Chemtrol® Kynar® unpigmented PVDF exhibits superior strength, working temperature and chemical resistance characteristics. Kynar PVDF offers versatile chemical resistance to slats, strong acids, dilute bases and many organic solvents such as aromatics, aliphadics and chlorinated groups. PVDF is also ideally suited for handling wet or dry chlorine bromine and other halogens. Choose Chemtrol® valves for the most reliable, versatile and economical valve option in commercial and industrial applications. Chemtrol® ball valves are backed by a 1-year limited warranty. Because Chemtrol® is a NIBCO brand the flow-control valves are unsurpassed in quality, performance and longevity.
Unit of Measure
| Items |
ME910A6 T66TB-V - Ball Valve - Model C, Threaded, Tru-Bloc® True Union, Kynar® Natural PVDF Schedule 80, FKM |
ME910A8 T66TB-V - Ball Valve - Model C, Threaded, Tru-Bloc® True Union, Kynar® Natural PVDF Schedule 80, FKM |
ME910AA T66TB-V - Ball Valve - Model C, Threaded, Tru-Bloc® True Union, Kynar® Natural PVDF Schedule 80, FKM |
ME910AC T66TB-V - Ball Valve - Model C, Threaded, Tru-Bloc® True Union, Kynar® Natural PVDF Schedule 80, FKM |
ME910AD T66TB-V - Ball Valve - Model C, Threaded, Tru-Bloc® True Union, Kynar® Natural PVDF Schedule 80, FKM |
|||||
| UPC Code | N/A 039923756459 | N/A 039923756466 | N/A 039923756473 | N/A 039923756497 | N/A 039923756503 | |||||
| Type | N/A Ball Valve | |||||||||
| Valve Size | N/A 1/2 | N/A 3/4 | N/A 1 | N/A 1 1/2 | N/A 2 | |||||
| Connection Type | N/A F x F | |||||||||
| Material | N/A PVDF | |||||||||
| Description | N/A T66TB-V 1/2 TUTB MOD C THD FKM KYN | N/A T66TB-V 3/4 TUTB MOD C THD FKM KYN | N/A T66TB-V 1 THD TUTB BALLVLV NATPVDF/FKM | N/A T66TB-V 11/2 THDTUTB BALLVLV NATPVDF/FKM | N/A T66TB-V 2 THD TUTB BALLVLV NATPVDF/FKM | |||||
| Valve Operator | N/A Direct Handle | |||||||||
| eClass Classification |
N/A
Natural PVDF Ball Valves |
|||||||||
| Color | N/A Natural | |||||||||
| Weight | N/A 0.443 lb | N/A 0.853 lb | N/A 1.21 lb | N/A 2.866 lb | N/A 5.796 lb | |||||
|
|
||||||||||
