CAD/BIM eCatalog
Batch CAD Cart (0)
▾
U45TB-V-BBV - Bleach Ball Valve - Model D, Universal Ends, Tru-Bloc® True Union, Vented Ball, PVC Schedule 80, FKM
Industrial Plastic Valves
All inner surfaces of the Tru-Bloc® bleach ball valve are kept constantly wetted and vented to the upstream side when the valve is in the closed position, eliminating the conditions required for gas accumulation and caustic crystallization in the body cavity. The Tru-Bloc® valve is engineered with a self-adjusting seat and upstream and downstream blocking capability to stop flow when an alternate union is removed for servicing the piping system. The valve can be easily joined with the universal socket and threaded end connections. Please refer to Chemtrol technical data sheets, valve selection guides and catalogs for engineering and installation information. PVC Schedule 80 exhibits excellent corrosion resistance properties and has the highest long-term hydrostatic strength of any other major thermoplastic material used for piping systems. Chemtrol PVC valves are lightweight, easy to install, maintenance-free, and will not rust, scale, pit or corrode. Choose Chemtrol® valves for the most reliable, versatile and economical valve option in commercial and industrial applications. Chemtrol® valves are backed by a 1-year limited warranty. Because Chemtrol® is a NIBCO brand the flow-control valves are unsurpassed in quality, performance and longevity.
Unit of Measure
| Items |
MA936U6 U45TB-V-BBV - Bleach Ball Valve - Model D, Universal Ends, Tru-Bloc® True Union, Vented Ball, PVC Schedule 80, FKM |
MA936U8 U45TB-V-BBV - Bleach Ball Valve - Model D, Universal Ends, Tru-Bloc® True Union, Vented Ball, PVC Schedule 80, FKM |
MA936UA U45TB-V-BBV - Bleach Ball Valve - Model D, Universal Ends, Tru-Bloc® True Union, Vented Ball, PVC Schedule 80, FKM |
MA936UB U45TB-V-BBV - Bleach Ball Valve - Model D, Universal Ends, Tru-Bloc® True Union, Vented Ball, PVC Schedule 80, FKM |
MA936UC U45TB-V-BBV - Bleach Ball Valve - Model D, Universal Ends, Tru-Bloc® True Union, Vented Ball, PVC Schedule 80, FKM |
|||||
| UPC Code | N/A 039923242020 | N/A 039923241931 | N/A 039923241832 | N/A 039923322166 | N/A 039923322173 | |||||
| Type | N/A Ball Valve | |||||||||
| Valve Size | N/A 1/2 | N/A 3/4 | N/A 1 | N/A 1 1/4 | N/A 1 1/2 | |||||
| Connection Type | N/A Universal (S & F) x Universal (S & F) | |||||||||
| Material | N/A PVC | |||||||||
| Description | N/A U45TB-V-BBV 1/2 PVC TUTB BLEACH BV MOD-D | N/A U45TB-V-BBV 3/4 PVC TUBV BLEACH BV MOD-D | N/A U45TB-V-BBV 1 PVC TUBV BLEACH BV MOD-D | N/A U45TB-V-BBV 1 1/4 PVC TUBV BLEACH BV MOD-D | N/A U45TB-V-BBV 1 1/2 PVC TUBV BLEACH BV MOD-D | |||||
| Valve Operator | N/A Direct Handle | |||||||||
| eClass Classification |
N/A
PVC Sch 80 Ball Valves |
|||||||||
| Color | N/A Dark Grey | |||||||||
| Weight | N/A 0.484 lb | N/A 0.87 lb | N/A 1.211 lb | N/A 2.653 lb | N/A 2.805 lb | |||||
|
|
||||||||||
