CAD/BIM eCatalog
Batch CAD Cart (0)
▾
F65TB-V - Ball Valve - Model C, Flanged, Tru-Bloc® True Union, Kynar® Red PVDF Schedule 80, FKM
Industrial Plastic Valves
The original Chemtrol® True Union design allows the valve and operational components to be conveniently lifted from the piping system for repair or replacement. Tru-Bloc® advances the True Union concept with the self-adjusting energizer O-ring. The valve can be easily joined with the flanged end connections. Please refer to Chemtrol technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Chemtrol® Kynar® red PVDF exhibits superior strength, working temperature and chemical resistance characteristics. Red pigment provides UV protection. Kynar PVDF offers versatile chemical resistance to slats, strong acids, dilute bases and many organic solvents such as aromatics, aliphadics and chlorinated groups. PVDF is also ideally suited for handling wet or dry chlorine bromine and other halogens. Choose Chemtrol® valves for the most reliable, versatile and economical valve option in commercial and industrial applications. Chemtrol® valves are backed by a 1-year limited warranty. Because Chemtrol® is a NIBCO brand the flow-control valves are unsurpassed in quality, performance and longevity.
Unit of Measure
| Items |
MD912A6 F65TB-V - Ball Valve - Model C, Flanged, Tru-Bloc® True Union, Kynar® Red PVDF Schedule 80, FKM |
MD912A8 F65TB-V - Ball Valve - Model C, Flanged, Tru-Bloc® True Union, Kynar® Red PVDF Schedule 80, FKM |
MD912AA F65TB-V - Ball Valve - Model C, Flanged, Tru-Bloc® True Union, Kynar® Red PVDF Schedule 80, FKM |
MD912AC F65TB-V - Ball Valve - Model C, Flanged, Tru-Bloc® True Union, Kynar® Red PVDF Schedule 80, FKM |
MD912AD F65TB-V - Ball Valve - Model C, Flanged, Tru-Bloc® True Union, Kynar® Red PVDF Schedule 80, FKM |
|||||
| UPC Code | N/A 039923754219 | N/A 039923754226 | N/A 039923754233 | N/A 039923754257 | N/A 039923754264 | |||||
| Type | N/A Ball Valve | |||||||||
| Valve Size | N/A 1/2 | N/A 3/4 | N/A 1 | N/A 1 1/2 | N/A 2 | |||||
| Connection Type | N/A Flg x Flg | |||||||||
| Material | N/A PVDF | |||||||||
| Description | N/A F65TB-V 1/2 FLG TUBV FKM RPVDF | N/A F65TB-V 3/4 FLG TUBV FKM RPVDF | N/A F65TB-V 1 FLG TUBV FKM RPVDF | N/A F65TB-V 11/2 FLG TUBV FKM RPVDF | N/A F65TB-V 2 FLG TUBV FKM RPVDF | |||||
| Valve Operator | N/A Direct Handle | |||||||||
| eClass Classification |
N/A
Red PVDF Ball Valves |
|||||||||
| Color | N/A Red | |||||||||
| Weight | N/A 0.721 lb | N/A 1.555 lb | N/A 2.263 lb | N/A 4.679 lb | N/A 8.060 lb | |||||
|
|
||||||||||
