
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
F-818-B - Angle Valve - Cast Iron, Class 125, Bronze Trim
Globe & Angle Valves
The NIBCO® Class 125 cast iron flanged angle valve is recommended for service in commercial and industrial applications, including hot and cold water, HVAC, steam, compressed air, gas and other general utility services. Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® valves for the most specified, versatile and economical valve option in commercial, mechanical and industrial applications. NIBCO® valves are backed by the NIBCO 5-year 125% limited warranty.
Unit of Measure
Items |
![]() NHD300D F-818-B - Angle Valve - Cast Iron, Class 125, Bronze Trim |
![]() NHD300E F-818-B - Angle Valve - Cast Iron, Class 125, Bronze Trim |
![]() NHD300F F-818-B - Angle Valve - Cast Iron, Class 125, Bronze Trim |
![]() NHD300H F-818-B - Angle Valve - Cast Iron, Class 125, Bronze Trim |
![]() NHD300J F-818-B - Angle Valve - Cast Iron, Class 125, Bronze Trim |
|||||
UPC Code | N/A 039923701596 | N/A 039923701602 | N/A 039923701619 | N/A 039923701626 | N/A 039923701633 | |||||
Type | N/A Angle Valve | |||||||||
Valve Size | N/A 2 | N/A 2 1/2 | N/A 3 | N/A 4 | N/A 5 | |||||
Connection Type | N/A F -- Flanged | |||||||||
Material | N/A Cast Iron | |||||||||
Cv Coefficient | N/A 56.25 | N/A 87.5 | N/A 131.25 | N/A 243.75 | N/A 393.75 | |||||
Valve Operator | N/A Standard Handwheel | |||||||||
Description | N/A F818B 2 FLG ANGLE CAST IRON | N/A F818B 2 1/2 FLG ANGLE CAST IRON | N/A F818B 3 FLG ANGLE CAST IRON | N/A F818B 4 FLG ANGLE CAST IRON | N/A F818B 5 FLG ANGLE CAST IRON | |||||
eClass Classification | N/A Cast Iron Angle Valves | |||||||||
Turns/Operation | N/A Multi-Turn | |||||||||
Weight | N/A 29.872 lb | N/A 50.344 lb | N/A 60.045 lb | N/A 99.061 lb | N/A 132.633 lb | |||||
|