![hero-banner](/ImgCustom/1005/webimage-Website-Category-Cards_PressACR-new.jpg)
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
S-211-Y - Globe Valve - Bronze, PTFE Disc, Solder Ends
Globe & Angle Valves
The NIBCO® bronze globe valve is recommended for bi-directional service in commercial and industrial applications, including hot and cold water, HVAC, steam, compressed air, gas and other general utility services. Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® globe valves for the most specified, versatile and economical valve option in commercial, mechanical and industrial applications. NIBCO® globe valves are backed by the NIBCO 5-year 125% limited warranty.
Unit of Measure
Items |
![]() NJ2K002 S-211-Y - Globe Valve - Bronze, PTFE Disc, Solder Ends |
![]() NJ2K004 S-211-Y - Globe Valve - Bronze, PTFE Disc, Solder Ends |
![]() NJ2K005 S-211-Y - Globe Valve - Bronze, PTFE Disc, Solder Ends |
![]() NJ2K006 S-211-Y - Globe Valve - Bronze, PTFE Disc, Solder Ends |
![]() NJ2K008 S-211-Y - Globe Valve - Bronze, PTFE Disc, Solder Ends |
|||||
UPC Code | N/A 039923624406 | N/A 039923624413 | N/A 039923624420 | N/A 039923624437 | N/A 039923624444 | |||||
Type | N/A Globe Valve | |||||||||
Valve Size | N/A 1/8 | N/A 1/4 | N/A 3/8 | N/A 1/2 | N/A 3/4 | |||||
Connection Type | N/A S -- Female Solder Cup | |||||||||
Material | N/A Bronze | |||||||||
Valve Operator | N/A Standard Handwheel | |||||||||
Description | N/A S211Y 1/8 CXC 125# GLOBE W/PTFE | N/A S211Y 1/4 CXC 125# GLOBE W/PTFE | N/A S211Y 3/8 CXC 125# GLOBE W/PTFE | N/A S211Y 1/2 CXC 125# GLOBE W/PTFE | N/A S211Y 3/4 CXC 125# GLOBE W/PTFE | |||||
eClass Classification | N/A Bronze Globe Valves | |||||||||
Turns/Operation | N/A Multi-Turn | |||||||||
Weight | N/A 0.98 lb | N/A 0.941 lb | N/A 0.928 lb | N/A 0.951 lb | N/A 1.799 lb | |||||
|