![hero-banner](/ImgCustom/1005/webimage-Website-Category-Cards_PressACR-new.jpg)
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
T-335-Y - Angle Valve - Bronze, Class 150, Threaded
Globe & Angle Valves
The NIBCO® bronze angle valve is recommended for service in commercial and industrial applications, including hot and cold water, HVAC, steam, compressed air, gas and other general utility services. Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® valves for the most specified, versatile and economical valve option in commercial, mechanical and industrial applications. NIBCO® valves are backed by the NIBCO 5-year 125% limited warranty.
Unit of Measure
Items |
![]() NL54002 T-335-Y - Angle Valve - Bronze, Class 150, Threaded |
![]() NL54004 T-335-Y - Angle Valve - Bronze, Class 150, Threaded |
![]() NL54005 T-335-Y - Angle Valve - Bronze, Class 150, Threaded |
![]() NL54006 T-335-Y - Angle Valve - Bronze, Class 150, Threaded |
![]() NL54008 T-335-Y - Angle Valve - Bronze, Class 150, Threaded |
|||||
UPC Code | N/A 039923632050 | N/A 039923632067 | N/A 039923632074 | N/A 039923632081 | N/A 039923632098 | |||||
Type | N/A Angle Valve | |||||||||
Valve Size | N/A 1/8 | N/A 1/4 | N/A 3/8 | N/A 1/2 | N/A 3/4 | |||||
Connection Type | N/A T -- Female NPT Thread (FIPT) | |||||||||
Material | N/A Bronze | |||||||||
Cv Coefficient | N/A 0.7625 | N/A 1.45 | N/A 2.75 | N/A 4.55 | N/A 8.3125 | |||||
Valve Operator | N/A Standard Handwheel | |||||||||
Description | N/A T335Y 1/8 THD 150# RS ANGLE PTFE SEAT | N/A T335Y 1/4 THD 150# RS ANGLE PTFE SEAT | N/A T335Y 3/8 THD 150# RS ANGLE PTFE SEAT | N/A T335Y 1/2 THD 150# RS ANGLE PTFE SEAT | N/A T335Y 3/4 THD 150# RS ANGLE PTFE SEAT | |||||
eClass Classification | N/A Bronze Angle Valves | |||||||||
Turns/Operation | N/A Multi-Turn | |||||||||
Weight | N/A 1.166 lb | N/A 1.119 lb | N/A 1.104 lb | N/A 1.39 lb | N/A 2.320 lb | |||||
|