![hero-banner](/ImgCustom/1005/webimage-Website-Category-Cards_PressACR-new.jpg)
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
PF113 - Gate Valve - Bronze, 200 PSI, Non-Rising Stem
Gate Valves
The NIBCO® Press System® is user friendly, quick and easy to install. When properly crimped a unique "N" witness mark is clearly visible. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. NIBCO® Press System® applies the proven performance of press technology to NIBCO valves and fittings -- the most specified flow control products in the industry. The NIBCO® Press System® features a full range of precision engineered copper fittings, bronze valves, accessories, pressing tools, jaws and chains. NIBCO® Press System® valves are backed by a 5-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
Unit of Measure
Items |
![]() NF0J006 PF113 - Gate Valve - Bronze, 200 PSI, Non-Rising Stem |
![]() NF0J008 PF113 - Gate Valve - Bronze, 200 PSI, Non-Rising Stem |
![]() NF0J00A PF113 - Gate Valve - Bronze, 200 PSI, Non-Rising Stem |
![]() NF0J00B PF113 - Gate Valve - Bronze, 200 PSI, Non-Rising Stem |
![]() NF0J00C PF113 - Gate Valve - Bronze, 200 PSI, Non-Rising Stem |
|||||
UPC Code | N/A 039923256119 | N/A 039923256126 | N/A 039923256133 | N/A 039923256140 | N/A 039923256157 | |||||
Type | N/A Gate Valve | |||||||||
Valve Size | N/A 1/2 in | N/A 3/4 in | N/A 1 in | N/A 1 1/4 in | N/A 1 1/2 in | |||||
Material | N/A BRZ Cast Bronze | |||||||||
Description | N/A PF113 1/2 NRS GATE W/ FEMALE PRESS ENDS | N/A PF113 3/4 NRS GATE W/ FEMALE PRESS ENDS | N/A PF113 1 NRS GATE W/ FEMALE PRESS ENDS | N/A PF113 1 1/4 NRS GATE W/ FEMALE PRESS END | N/A PF113 1 1/2 NRS GATE W/ FEMALE PRESS END | |||||
Turns / Operation | N/A Multi-Turn | |||||||||
Connection Type | N/A Female Press x Female Press | |||||||||
Valve Gate Stem Design | N/A NRS - Non-Rising Stem | |||||||||
Valve Multi-Turn Bonnet Design | N/A Screw-in Bonnet | |||||||||
Operation Type | N/A Standard Handwheel | |||||||||
Weight | N/A 0.788 lb | N/A 1.216 lb | N/A 1.927 lb | N/A 2.691 lb | N/A 3.914 lb | |||||
|