CAD/BIM eCatalog
Batch CAD Cart (0)
▾
M-609-RWS - Gate Valve - Ductile Iron, Fire Protection, Mechanical Joint
Gate Valves
The NIBCO® cast iron gate valve features a Class 125 mechanical joint end connection for easy installation and accessibility. These valves are Underwriters Listed and FM Approved for fire protection systems as system control valves. Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® gate valves for the most specified, versatile and economical valve option in commercial, mechanical, fire protection and industrial applications. NIBCO® pressure rated valves are backed by the NIBCO 5-year 125% limited warranty.
Unit of Measure
| Items |
NSL031H M-609-RWS - Gate Valve - Ductile Iron, Fire Protection, Mechanical Joint |
NSL031K M-609-RWS - Gate Valve - Ductile Iron, Fire Protection, Mechanical Joint |
NSL031L M-609-RWS - Gate Valve - Ductile Iron, Fire Protection, Mechanical Joint |
NSL031M M-609-RWS - Gate Valve - Ductile Iron, Fire Protection, Mechanical Joint |
NSL031N M-609-RWS - Gate Valve - Ductile Iron, Fire Protection, Mechanical Joint |
|||||
| UPC Code | N/A 039923366313 | N/A 039923366320 | N/A 039923366337 | N/A 039923366344 | N/A 039923366351 | |||||
| Type | N/A Gate Valve | |||||||||
| Valve Size | N/A 4 | N/A 6 | N/A 8 | N/A 10 | N/A 12 | |||||
| Connection Type | N/A MJ - Mechanical Joint | |||||||||
| Material | N/A Ductile Iron | |||||||||
| Stem Material | N/A | |||||||||
| Wedge Material | N/A | |||||||||
| Valve Operator Material | N/A Metal - NIBCO - Cast Iron - Black | |||||||||
| Valve Operator | N/A Square Operating Nut | |||||||||
| Description | N/A M-609-RWS 4 MJ RWSSSTM ULFMGT D I300 | N/A M-609-RWS 6 MJ RWSSSTM ULFMGT D I300 | N/A M-609-RWS 8 MJ RWSSSTM ULFM GT DI300 | N/A M-609-RWS 10 MJ RWSSSTM ULFMGT D300I | N/A M-609-RWS 12 MJ RWSSSTM ULFM GTD I300 | |||||
| Turns/Operation | N/A Multi-Turn | |||||||||
| Weight | N/A 72.750 lb | N/A 101.410 lb | N/A 147.710 lb | N/A 235.900 lb | N/A 352.740 lb | |||||
|
|
||||||||||
