![hero-banner](/ImgCustom/1005/webimage-Website-Category-Cards_PressACR-new.jpg)
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
F-639-31 - Gate Valve - Class 150, Ductile Iron, Bronze Trim, Flanged
Gate Valves
The NIBCO® flanged ductile iron gate valve may be used in commercial and industrial applications, including hot and cold water, HVAC, steam, gas and other general utility services. Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® gate valves for the most specified, versatile and economical valve option in commercial, mechanical and industrial applications. NIBCO® valves are backed by the NIBCO 5-year 125% limited warranty.
Unit of Measure
Items |
![]() NHA701D F-639-31 - Gate Valve - Class 150, Ductile Iron, Bronze Trim, Flanged |
![]() NHA701E F-639-31 - Gate Valve - Class 150, Ductile Iron, Bronze Trim, Flanged |
![]() NHA701F F-639-31 - Gate Valve - Class 150, Ductile Iron, Bronze Trim, Flanged |
![]() NHA701H F-639-31 - Gate Valve - Class 150, Ductile Iron, Bronze Trim, Flanged |
![]() NHA701J F-639-31 - Gate Valve - Class 150, Ductile Iron, Bronze Trim, Flanged |
|||||
UPC Code | N/A 039923699343 | N/A 039923699350 | N/A 039923699367 | N/A 039923699374 | N/A 039923699381 | |||||
Valve Size | N/A 2 | N/A 2 1/2 | N/A 3 | N/A 4 | N/A 5 | |||||
Type | N/A Gate Valve | |||||||||
Connection Type | N/A F -- Flanged | |||||||||
Seat Material | N/A Bronze | |||||||||
Material | N/A Ductile Iron | |||||||||
Description | N/A F63931 2 NRS FLG GATE D I | N/A F63931 2 1/2 NRS FLG GATE D I | N/A F63931 3 NRS FLG GATE D I | N/A F63931 4 NRS FLG GATE D I | N/A F63931 5 NRS FLG GATE D I | |||||
Valve Operator | N/A Standard Handwheel | |||||||||
Turns/Operation | N/A Multi-Turn | |||||||||
Weight | N/A 35.285 lb | N/A 48.686 lb | N/A 60.205 lb | N/A 89.773 lb | N/A 129.312 lb | |||||
|