![hero-banner](/ImgCustom/1005/webimage-Website-Category-Cards_PressACR-new.jpg)
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
PF111 - Gate Valve - Bronze, 200 PSI, Rising Stem
Gate Valves
The NIBCO® bronze gate valve features a screw-in bonnet for service where infrequent maintenance is required. The solid wedge, integral seats and bi-directional service make the gate valve a good choice for a broad range of services. The NIBCO® Press System® is user friendly, quick and easy to install. When properly crimped a unique "N" witness mark is clearly visible. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. NIBCO® Press System® applies the proven performance of press technology to NIBCO valves and fittings -- the most specified flow control products in the industry. The NIBCO® Press System® features a full range of precision engineered copper fittings, bronze valves, accessories, pressing tools, jaws and chains. NIBCO® Press System® valves are backed by a 5-year limited warranty. Because of its longstanding reputation for innovation and precision in design and manufacturing, NIBCO is the preferred brand in the industry.
Unit of Measure
Items |
![]() NF05006 PF111 - Gate Valve - Bronze, 200 PSI, Rising Stem |
![]() NF05008 PF111 - Gate Valve - Bronze, 200 PSI, Rising Stem |
![]() NF0500A PF111 - Gate Valve - Bronze, 200 PSI, Rising Stem |
![]() NF0500B PF111 - Gate Valve - Bronze, 200 PSI, Rising Stem |
![]() NF0500C PF111 - Gate Valve - Bronze, 200 PSI, Rising Stem |
|||||
Type | N/A Gate Valve | |||||||||
Connection Type | N/A Press | |||||||||
Valve Size | N/A 1/2 | N/A 3/4 | N/A 1 | N/A 1 1/4 | N/A 1 1/2 | |||||
Material | N/A Bronze | |||||||||
Description | N/A PF111 1/2 RS GATE W/ FEMALE PRESS ENDS | N/A PF111 3/4 RS GATE W/ FEMALE PRESS ENDS | N/A PF111 1 RS GATE W/ FEMALE PRESS ENDS | N/A PF111 1 1/4 RS GATE W/ FEMALE PRESS ENDS | N/A PF111 1 1/2 RS GATE W/ FEMALE PRESS ENDS | |||||
Valve Operator | N/A Handwheel | |||||||||
eClass Classification | N/A Press Gate Valves | |||||||||
X-Distribution Chain Material Status | N/A Z2, MTO Made to order | |||||||||
Weight | N/A 0.842 lb | N/A 1.303 lb | N/A 2.094 lb | N/A 2.958 lb | N/A 4.163 lb | |||||
|