![hero-banner](/ImgCustom/1005/webimage-Website-Category-Cards_PressACR-new.jpg)
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
SI-8 - Gate Valve - Brass, Full Port, Solder Ends
Gate Valves
The solid wedge, integral seats and bi-directional service make the gate valve a good choice for irrigation services. Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® gate valves for the most specified, versatile and economical valve option in light commercial and residential applications. The gate valve is backed by the NIBCO 2-year limited warranty.
Unit of Measure
Items |
![]() N00126A SI-8 - Gate Valve - Brass, Full Port, Solder Ends |
![]() N00126B SI-8 - Gate Valve - Brass, Full Port, Solder Ends |
![]() N00126C SI-8 - Gate Valve - Brass, Full Port, Solder Ends |
![]() N00126D SI-8 - Gate Valve - Brass, Full Port, Solder Ends |
![]() N00126E SI-8 - Gate Valve - Brass, Full Port, Solder Ends |
|||||
UPC Code | N/A 039923608642 | N/A 039923608659 | N/A 039923608666 | N/A 039923608673 | N/A 039923082893 | |||||
Type | N/A Gate Valve | |||||||||
Valve Size | N/A 1 | N/A 1 1/4 | N/A 1 1/2 | N/A 2 | N/A 2 1/2 | |||||
Connection Type | N/A S -- Female Solder Cup | |||||||||
Seat Material | N/A Brass | |||||||||
Material | N/A Brass | |||||||||
Description | N/A SI8 1 FULL PORT GATE VALVE | N/A SI8 1 1/4 FULL PORT GATE VALVE | N/A SI8 1 1/2 FULL PORT GATE VALVE | N/A SI8 2 FULL PORT GATE VALVE | N/A SI8 2 1/2 FULL PORT GATE VALVE | |||||
Valve Operator | N/A Standard Handwheel | |||||||||
Turns/Operation | N/A Multi-Turn | |||||||||
Weight | N/A 1.130 lb | N/A 1.650 lb | N/A 2 lb | N/A 3.1 lb | N/A 6.000 lb | |||||
|