![hero-banner](/ImgCustom/1005/webimage-Website-Category-Cards_PressACR-new.jpg)
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
F-637-31 Large Diameter - Gate Valve - Class 150, Ductile Iron, Raised Face Flanges
Gate Valves
The NIBCO® flanged ductile iron gate valve may be used in commercial and industrial applications, including hot and cold water, HVAC, steam, gas and other general utility services. Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® gate valves for the most specified, versatile and economical valve option in commercial, mechanical and industrial applications. NIBCO® valves are backed by the NIBCO 5-year 125% limited warranty.
Unit of Measure
Items |
![]() NHAL1CX F-637-31 Large Diameter - Gate Valve - Class 150, Ductile Iron, Raised Face Flanges |
![]() NHAL10T F-637-31 Large Diameter - Gate Valve - Class 150, Ductile Iron, Raised Face Flanges |
![]() NHAL10U F-637-31 Large Diameter - Gate Valve - Class 150, Ductile Iron, Raised Face Flanges |
![]() NHAL10V F-637-31 Large Diameter - Gate Valve - Class 150, Ductile Iron, Raised Face Flanges |
![]() NHAL10W F-637-31 Large Diameter - Gate Valve - Class 150, Ductile Iron, Raised Face Flanges |
|||||
UPC Code | N/A | N/A 039923698643 | N/A 039923698650 | N/A 039923698667 | N/A 039923698674 | |||||
Type | N/A Gate Valve | |||||||||
Valve Size | N/A 24 | N/A 14 | N/A 16 | N/A 18 | N/A 20 | |||||
Connection Type | N/A F -- Flanged | |||||||||
Seat Material | N/A Bronze | |||||||||
Material | N/A Ductile Iron | |||||||||
Description | N/A F63731FFGO 24 W/GO W/ FF FLG D I | N/A F63731 14 OS&Y FLG GATE DI | N/A F63731 16 OS&Y FLG GATE DI | N/A F63731 18 OS&Y FLG GATE DI | N/A F63731 20 OS&Y FLG GATE DI | |||||
Valve Operator | N/A Gear Operator | N/A Standard Handwheel | N/A Standard Handwheel | N/A Standard Handwheel | N/A Standard Handwheel | |||||
Turns/Operation | N/A Multi-Turn | |||||||||
Weight | N/A 2970.218 lb | N/A 892.411 lb | N/A 1252.769 lb | N/A 1592.359 lb | N/A 2007.565 lb | |||||
|