CAD/BIM eCatalog
Batch CAD Cart (0)
▾
FM-619-RWS - Gate Valve - Ductile Iron, Irrigation, Resilient Wedge
Gate Valves
The NIBCO® resilient wedge gate valve features flanged, flat face end connection by mechanical joint for easy installation and accessibility. Non-rising stem gate valves are recommended when positive shutoff is required and where space is a premium. The valve may be operated with a hand-wheel. Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® gate valves for one of the most versatile and economical valve option in irrigation, commercial, mechanical and industrial applications. NIBCO® valves are backed by the NIBCO 5-year 125% limited warranty.
Unit of Measure
| Items |
NSBC10XF FM-619-RWS - Gate Valve - Ductile Iron, Irrigation, Resilient Wedge |
NSAC10H FM-619-RWS - Gate Valve - Ductile Iron, Irrigation, Resilient Wedge |
NSAC10K FM-619-RWS - Gate Valve - Ductile Iron, Irrigation, Resilient Wedge |
NSAC10L FM-619-RWS - Gate Valve - Ductile Iron, Irrigation, Resilient Wedge |
NSAC10M FM-619-RWS - Gate Valve - Ductile Iron, Irrigation, Resilient Wedge |
|||||
| UPC Code | N/A 039923383976 | N/A 039923366634 | N/A 039923366641 | N/A 039923366658 | N/A 039923366665 | |||||
| Type | N/A Gate Valve | |||||||||
| Valve Size | N/A 3 | N/A 4 | N/A 6 | N/A 8 | N/A 10 | |||||
| Connection Type | N/A F x MJ -- Flanged x Mechanical Joint | |||||||||
| Seat Material | N/A EPDM Rubber | |||||||||
| Material | N/A Ductile Iron | |||||||||
| Description | N/A FM-619-RWS 3 W/HNDWHL & SSSTM300 | N/A FM-619-RWS 4 W/HNDWHL & SSSTM300 | N/A FM-619-RWS 6 W/HNDWHL & SSSTM300 | N/A FM-619-RWS 8 W/HNDWHL & SSSTM300 | N/A FM-619-RWS 10 W/HNDWHL & SSSTM300 | |||||
| Valve Operator | N/A Standard Handwheel | |||||||||
| Turns/Operation | N/A Multi-Turn | |||||||||
| Weight | N/A 35.280 lb | N/A 72.750 lb | N/A 103.620 lb | N/A 156.530 lb | N/A 246.920 lb | |||||
|
|
||||||||||
