![hero-banner](/ImgCustom/1005/webimage-Website-Category-Cards_PressACR-new.jpg)
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
F-637-33 Large Diameter - Gate Valve - Class 150, Ductile Iron, Stainless Steel Trim, Flanged
Gate Valves
The NIBCO® flanged ductile iron gate valve may be used in commercial and industrial applications, including hot and cold water, HVAC, steam, gas and other general utility services. Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® gate valves for the most specified, versatile and economical valve option in commercial, mechanical and industrial applications. NIBCO® valves are backed by the NIBCO 5-year 125% limited warranty.
Unit of Measure
Items |
NHAL30T F-637-33 Large Diameter - Gate Valve - Class 150, Ductile Iron, Stainless Steel Trim, Flanged |
NHAL30U F-637-33 Large Diameter - Gate Valve - Class 150, Ductile Iron, Stainless Steel Trim, Flanged |
NHAL30V F-637-33 Large Diameter - Gate Valve - Class 150, Ductile Iron, Stainless Steel Trim, Flanged |
NHAL30W F-637-33 Large Diameter - Gate Valve - Class 150, Ductile Iron, Stainless Steel Trim, Flanged |
NHAL30X F-637-33 Large Diameter - Gate Valve - Class 150, Ductile Iron, Stainless Steel Trim, Flanged |
|||||
UPC Code | N/A 039923699282 | N/A 039923699299 | N/A 039923699305 | N/A 039923699312 | N/A 039923699329 | |||||
Type | N/A Gate Valve | |||||||||
Valve Size | N/A 14 | N/A 16 | N/A 18 | N/A 20 | N/A 24 | |||||
Connection Type | N/A F -- Flanged | |||||||||
Seat Material | N/A Cast Iron | |||||||||
Material | N/A Ductile Iron | |||||||||
Description | N/A F63733 14 FLG GATE W/316SS TRIM D I | N/A F63733 16 FLG GATE W/316SS TRIM D I | N/A F63733 18 FLG GATE W/316SS TRIM D I | N/A F63733 20 FLG GATE W/316SS TRIM D I | N/A F63733 24 FLG GATE W/316SS TRIM D I | |||||
Valve Operator | N/A Standard Handwheel | |||||||||
Turns/Operation | N/A Multi-Turn | |||||||||
Weight | N/A 890.320 lb | N/A 1252.043 lb | N/A 1596.426 lb | N/A 2023.257 lb | N/A 2907.427 lb | |||||
|