
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
F-667-O - Gate Valve - Class 250, Cast Iron, Outside Screw and Yoke, Flanged
Gate Valves
The NIBCO® flanged cast iron gate valve may be used in commercial and industrial applications, including hot and cold water, HVAC, steam, gas and other general utility services. Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® gate valves for the most specified, versatile and economical valve option in commercial, mechanical and industrial applications. NIBCO® valves are backed by the NIBCO 5-year 125more% limited warranty. less
Unit of Measure
Items |
![]() NHAW00D F-667-O - Gate Valve - Class 250, Cast Iron, Outside Screw and Yoke, Flanged |
![]() NHAW00E F-667-O - Gate Valve - Class 250, Cast Iron, Outside Screw and Yoke, Flanged |
![]() NHAW00F F-667-O - Gate Valve - Class 250, Cast Iron, Outside Screw and Yoke, Flanged |
![]() NHAW00H F-667-O - Gate Valve - Class 250, Cast Iron, Outside Screw and Yoke, Flanged |
![]() NHAW00J F-667-O - Gate Valve - Class 250, Cast Iron, Outside Screw and Yoke, Flanged |
|||||
UPC Code | N/A 039923699855 | N/A 039923699862 | N/A 039923699879 | N/A 039923699886 | N/A 039923699893 | |||||
Type | N/A Gate Valve | |||||||||
Valve Size | N/A 2 | N/A 2 1/2 | N/A 3 | N/A 4 | N/A 5 | |||||
Connection Type | N/A F -- Flanged | |||||||||
Seat Material | N/A Bronze | |||||||||
Material | N/A Cast Iron | |||||||||
Description | N/A F667O 2 FLG GATE CAST IRON | N/A F667O 2 1/2 FLG GATE CAST IRON | N/A F667O 3 FLG GATE CAST IRON | N/A F667O 4 FLG GATE CAST IRON | N/A F667O 5 FLG GATE CAST IRON | |||||
Valve Operator | N/A Standard Handwheel | |||||||||
Turns/Operation | N/A Multi-Turn | |||||||||
Weight | N/A 55.533 lb | N/A 74.119 lb | N/A 122.258 lb | N/A 187.000 lb | N/A 296.626 lb | |||||
|