![hero-banner](/ImgCustom/1005/webimage-Website-Category-Cards_PressACR-new.jpg)
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
PCR-619-RW - Gate Valve - Ductile Iron, Irrigation, PVC Ends
Gate Valves
The NIBCO® resilient wedge ductile iron gate valve features AWWA C900 PVC push-on end connections, for easy installation and accessibility. Non-rising stem gate valves are recommended when positive shutoff is required and where space is a premium. Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® gate valves for one of the most versatile and economical valve option in irrigation, commercial, mechanical and industrial applications. NIBCO® pressure rated valves are backed by the NIBCO 5-year 125% limited warranty.
Unit of Measure
Items |
![]() NHAC22H PCR-619-RW - Gate Valve - Ductile Iron, Irrigation, PVC Ends |
![]() NHAC22K PCR-619-RW - Gate Valve - Ductile Iron, Irrigation, PVC Ends |
![]() NHAC22L PCR-619-RW - Gate Valve - Ductile Iron, Irrigation, PVC Ends |
![]() NHAC22M PCR-619-RW - Gate Valve - Ductile Iron, Irrigation, PVC Ends |
![]() NHAC22N PCR-619-RW - Gate Valve - Ductile Iron, Irrigation, PVC Ends |
|||||
UPC Code | N/A 039923078483 | N/A 039923078490 | N/A 039923078513 | N/A 039923078544 | N/A 039923078551 | |||||
Type | N/A Gate Valve | |||||||||
Valve Size | N/A 4 | N/A 6 | N/A 8 | N/A 10 | N/A 12 | |||||
Connection Type | N/A P -- Push-On | |||||||||
Seat Material | N/A EPDM Rubber | |||||||||
Material | N/A Ductile Iron | |||||||||
Description | N/A PCR619RW 4 C-900 PUSH-ON RW GATE VALVE | N/A PCR619RW 6 C-900 PUSH-ON RW GATE VALVE | N/A PCR619RW 8 C-900 PUSH-ON RW GATE VALVE | N/A PCR619RW 10 C-900 PUSH-ON RW GATE VALVE | N/A PCR619RW 12 C-900 PUSH-ON RW GATE VALVE | |||||
Valve Operator | N/A Square Operating Nut | |||||||||
Turns/Operation | N/A Multi-Turn | |||||||||
Weight | N/A 55.000 lb | N/A 104.000 lb | N/A 186.000 lb | N/A 306.500 lb | N/A 463.500 lb | |||||
|