![hero-banner](/ImgCustom/1005/webimage-Website-Category-Cards_PressACR-new.jpg)
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
F-609-RWS - Gate Valve - Ductile Iron, Fire Protection, Resilient Wedge, Flanged
Gate Valves
The NIBCO® gate valve features Class 125 flanged, flat face end connections for easy installation and accessibility. Non-rising stem (used in conjunction with indicator posts) gate valves are recommended when positive shutoff and a quick visual indicator of open/closed position is required. This flanged valve is drilled, tapped, and plugged at location "A" for bypass. It is listed by Underwriters Laboratories of the US and Canada (UL/ULC) and FM Approved. Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® gate valves for the most specified, versatile and economical valve option in commercial, mechanical, fire protection and industrial applications. NIBCO® pressure rated valves are backed by the NIBCO 5-year 125% limited warranty.
Unit of Measure
Items |
![]() NS5031H F-609-RWS - Gate Valve - Ductile Iron, Fire Protection, Resilient Wedge, Flanged |
![]() NS5031K F-609-RWS - Gate Valve - Ductile Iron, Fire Protection, Resilient Wedge, Flanged |
![]() NS5031L F-609-RWS - Gate Valve - Ductile Iron, Fire Protection, Resilient Wedge, Flanged |
![]() NS5031M F-609-RWS - Gate Valve - Ductile Iron, Fire Protection, Resilient Wedge, Flanged |
![]() NS5031N F-609-RWS - Gate Valve - Ductile Iron, Fire Protection, Resilient Wedge, Flanged |
|||||
UPC Code | N/A 039923366214 | N/A 039923366221 | N/A 039923366238 | N/A 039923366245 | N/A 039923366252 | |||||
Type | N/A Gate Valve | |||||||||
Valve Size | N/A 4 | N/A 6 | N/A 8 | N/A 10 | N/A 12 | |||||
Connection Type | N/A F -- Flanged | |||||||||
Material | N/A Ductile Iron | |||||||||
Stem Material | N/A | |||||||||
Valve Operator Material | N/A | |||||||||
Valve Operator | N/A Square Operating Nut | |||||||||
Description | N/A F-609-RWS 4 FLG RW SS STM ULFM GT DI300 | N/A F-609-RWS 6 FLG RW SSSTM ULFM GT DI300 | N/A F-609-RWS 8 FLGRW SSSTM ULFM GT DI300 | N/A F-609-RWS 10 FLGRW SSSTM ULFM GT DI300 | N/A F-609-RWS 12 FLGRW SSSTM ULFM GT DI300 | |||||
Turns/Operation | N/A Multi-Turn | |||||||||
Weight | N/A 74.960 lb | N/A 105.820 lb | N/A 163.140 lb | N/A 255.740 lb | N/A 399.040 lb | |||||
|