CAD/BIM eCatalog
Batch CAD Cart (0)
▾
F-697-O - Gate Valve - Cast Iron, Fire Protection, 300/350 PSI WWP
Gate Valves
The NIBCO® cast iron gate valve features a Class 250 flanged, raised face end connection for easy installation and accessibility. Outside screw and yoke (OS&Y) gate valves are recommended when positive shutoff and a quick visual indicator of open/closed position is required. It is listed by Underwriters Laboratories (UL) at 350 PSI and FM Approved at 350 PSI. Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® gate valves for the most specified, versatile and economical valve option in commercial, mechanical, fire protection and industrial applications. NIBCO® pressure rated valves are backed by the NIBCO 5-year 125% limited warranty.
Unit of Measure
| Items |
NHAWL0E F-697-O - Gate Valve - Cast Iron, Fire Protection, 300/350 PSI WWP |
NHAWL0F F-697-O - Gate Valve - Cast Iron, Fire Protection, 300/350 PSI WWP |
NHAWL0H F-697-O - Gate Valve - Cast Iron, Fire Protection, 300/350 PSI WWP |
NHAWL0K F-697-O - Gate Valve - Cast Iron, Fire Protection, 300/350 PSI WWP |
NHAWL0L F-697-O - Gate Valve - Cast Iron, Fire Protection, 300/350 PSI WWP |
|||||
| UPC Code | N/A 039923700353 | N/A 039923700360 | N/A 039923700377 | N/A 039923700391 | N/A 039923700407 | |||||
| Type | N/A Gate Valve | |||||||||
| Valve Size | N/A 2 1/2 | N/A 3 | N/A 4 | N/A 6 | N/A 8 | |||||
| Connection Type | N/A F -- Flanged | |||||||||
| Material | N/A Cast Iron | |||||||||
| Stem Material | N/A | |||||||||
| Valve Operator Material | N/A | |||||||||
| Wedge Material | N/A | |||||||||
| Valve Operator | N/A Standard Handwheel | |||||||||
| Description | N/A F697O 21/2 FLG UL/FM GATE CAST IRON | N/A F697O 3 FLG UL/FM GATE CAST IRON | N/A F697O 4 FLG UL/FM GATE CAST IRON | N/A F697O 6 FLG UL/FM GATE CAST IRON | N/A F697O 8 FLG UL/FM GATE CAST IRON | |||||
| Turns/Operation | N/A Multi-Turn | |||||||||
| Weight | N/A 74.118 lb | N/A 122.257 lb | N/A 187.000 lb | N/A 411.309 lb | N/A 636.637 lb | |||||
|
|
||||||||||
