
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
5116-4 - Thread Plug MPT - Corzan® CPVC Schedule 80
CPVC Schedule 80 Fittings
The light grey Corzan® CPVC thread plug features a male NPT thread connection. Chemtrol® CPVC fittings are lightweight, easy to install and maintenance-free. Chemtrol® fittings connect piping lengths together with solvent cementing, threading or flanging to create a highly reliable, leak-free system. Please refer to Chemtrol technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Corzan® CPVC Schedule 80 thermoplastics demonstrate excellent mechanical strength over broad temperature range, outstanding underground performance and superior hydraulics. Chemtrol Corzan® CPVC fittings are lightweight, easy to install, maintenance-free and will not rust, scale, pit or corrode. Chemtrol® premium line of plastic fittings is backed by a 1-year limited warranty. Because Chemtrol® is a NIBCO brand the flow-control fittings are unsurpassed in quality, performance and longevity.
Unit of Measure
Items |
![]() CB09000 5116-4 - Thread Plug MPT - Corzan® CPVC Schedule 80 |
![]() CB09050 5116-4 - Thread Plug MPT - Corzan® CPVC Schedule 80 |
![]() CB09100 5116-4 - Thread Plug MPT - Corzan® CPVC Schedule 80 |
![]() CB09150 5116-4 - Thread Plug MPT - Corzan® CPVC Schedule 80 |
![]() CB09200 5116-4 - Thread Plug MPT - Corzan® CPVC Schedule 80 |
|||||
UPC Code | N/A 039923186102 | N/A 039923186140 | N/A 039923186164 | N/A 039923186188 | N/A 039923186201 | |||||
Type | N/A Plug | |||||||||
Size (Dimensions) | N/A 1/4 | N/A 1/2 | N/A 3/4 | N/A 1 | N/A 1 1/4 | |||||
Connection Type | N/A M (NPT) | |||||||||
Material | N/A CPVC | |||||||||
Color | N/A Light Grey | |||||||||
Pipe Schedule | N/A 80 | |||||||||
eClass Classification |
N/A
CPVC Sch 80 Plugs |
|||||||||
Weight | N/A 0.038 lb | N/A 0.021 lb | N/A 0.032 lb | N/A 0.051 lb | N/A 0.118 lb | |||||
|