
CAD/BIM eCatalog
Batch CAD Cart (0)
▾
5107 - Socket 90° Elbow S x S - Corzan® CPVC Schedule 80
CPVC Schedule 80 Fittings
The light grey Corzan® CPVC elbow features female socket connections to change the direction of piping 90 degrees. Chemtrol® CPVC fittings are lightweight, easy to install and maintenance-free. Chemtrol® fittings connect piping lengths together with solvent cementing, threading or flanging to create a highly reliable, leak-free system. Please refer to Chemtrol technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Corzan® CPVC Schedule 80 thermoplastics demonstrate excellent mechanical strength over broad temperature range, outstanding underground performance and superior hydraulics. Chemtrol Corzan® CPVC fittings are lightweight, easy to install, maintenance-free and will not rust, scale, pit or corrode. Chemtrol® premium line of plastic fittings is backed by a 1-year limited warranty. Because Chemtrol® is a NIBCO brand the flow-control fittings are unsurpassed in quality, performance and longevity.
Unit of Measure
Items |
![]() CB05300 5107 - Socket 90° Elbow S x S - Corzan® CPVC Schedule 80 |
![]() CB05350 5107 - Socket 90° Elbow S x S - Corzan® CPVC Schedule 80 |
![]() CB05400 5107 - Socket 90° Elbow S x S - Corzan® CPVC Schedule 80 |
![]() CB05450 5107 - Socket 90° Elbow S x S - Corzan® CPVC Schedule 80 |
![]() CB05500 5107 - Socket 90° Elbow S x S - Corzan® CPVC Schedule 80 |
|||||
UPC Code | N/A 039923182906 | N/A 039923182968 | N/A 039923182982 | N/A 039923183026 | N/A 039923183088 | |||||
Type | N/A Elbow | |||||||||
Size (Dimensions) | N/A 1/4 | N/A 1/2 | N/A 3/4 | N/A 1 | N/A 1 1/4 | |||||
Connection Type | N/A S x S | |||||||||
All Basic Material | N/A CPVC | |||||||||
Color | N/A Light Grey | |||||||||
Pipe Schedule | N/A 80 | |||||||||
Description | N/A 5107 1/4 SOC 90 ELL CPVC | N/A 5107 1/2 SOC 90 ELL CPVC | N/A 5107 3/4 SOC 90 ELL CPVC | N/A 5107 1 SOC 90 ELL CPVC | N/A 5107 1-1/4 SOC 90 ELL CPVC | |||||
eClass Classification |
N/A
CPVC Sch 80 Elbows |
|||||||||
Net Weight | N/A 0.034 lb | N/A 0.084 lb | N/A 0.131 lb | N/A 0.2 lb | N/A 0.294 lb | |||||
|